Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287 
Fax:  1.610.889.9429 
E-mail:  andrew.post@vishay.com

Vishay Launches New Precision Matched-Pair Resistors in Surface-Mount SOT-23


Resistors

Products mentioned:

MPM
For more information:
Media contact -  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287 
Fax:  1.610.889.9429 
E-mail:  andrew.post@vishay.com

MALVERN, PENNSYLVANIA - March 10, 2000 - A new series of thin film resistor dividers in the surface-mount SOT-23 package has been introduced by Vishay Intertechnology, Inc.

Featuring temperature coefficient ratio tracking of ±2 ppm/°C and a ratio tolerance as tight as 0.05%, the new MPM series will serve a wide range of applications requiring precision resistor matching and close TCR tracking over temperature and size. Ratio options for the MPM series range from 1:1 to 100:1.

As a replacement for discrete chip resistors, the MPM series combines space savings and superior performance, with resistive elements integrated within a single package onto a common substrate and resulting in near-identical conditions over time and temperature for each element.

More than 15 off-the-shelf standard divider ratios ensure immediate availability of an appropriate component for most applications, with custom non-standard ratios available on request. Designers can additionally choose from standard Tamelox or custom tantalum nitride resistor films.

Samples and production quantities of MPM series resistor dividers are available now, with lead times from stock to 10 weeks.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###
Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword