Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

New Vertical-Slot Transmissive Optical Sensor Provides High Accuracy Sensing and Maximum Design Flexibility


displays

Products mentioned:

TCST1210
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

MALVERN, PENNSYLVANIA-June 5, 2001-A new high-accuracy transmissive optical sensor featuring a 5-mm vertical slot was announced today by Vishay Intertechnology, Inc. (NYSE VSH). With a 0.5-mm aperture, the Vishay Telefunken TCST1210 enables high-accuracy sensing of objects in metering system or DC motor code wheels, VCRs, shaft encoders, or mouse and trackball sensors.

Well suited for use in compact end products, the TCST1210 features a package height of just 10 mm and a 2.54-mm lead pitch. As a transmissive sensor, the device is further optimized for application in streamlined products through the direct face-to-face positioning of an infrared emitter and phototransistor detector on the same optical axis.

The TCST1210 provides a 950-nm operating wavelength, with a 0.4-mm resolution and a typical current transfer ratio of 10%. Protection against ambient light is secured through a plastic polycarbonate package and an additional daylight filter designed specifically to reduce light interference.

As an addition to Vishay's extensive transmissive optical sensor family, the TCST1210 provides designers with maximum flexibility in selecting the slot options and sensor accuracy best suited for their specific product. And with a compact profile, the device is able to provide this flexibility even to designers working with the most streamlined products available today.

Samples and production quantities of the TCST1210 transmissive optical sensor are available now. The lead time for larger orders is six to eight weeks.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###
Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword