Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

New Vishay Telefunken Four-Digit Display Provides High Visibility Under Harsh Lighting Conditions


displays

Products mentioned:

TDCG1050
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

MALVERN, PENNSYLVANIA-June 29, 2001-A new four-digit clock display that maintains superior luminous intensity even under direct lighting has been announced by Vishay Intertechnology, Inc. (NYSE VSH).

With a typical luminous intensity of 4 mcd per segment at 10 mA, and a 10-mm digit height, the new Vishay Telefunken TDCG1050 maintains full visibility from a distance of up to 7 m. To further increase visibility, the device features a green emission color, a dark surface, untinted segments, and an active colon between the second and third digits.

The TDCG1050 provides a common anode circuitry and is operational from -25°C to 85°C. For applications requiring alternate design needs, floating dot point, common cathode, or multiplex mode versions are available.

A compact 14-mm by 40-mm design and slim, 7-mm height profile makes the TDCG1050 suitable for a wide range of applications, including video, audio, and TV products, elevators, temperature displays, medical instrumentation, and balance displays.

The TDCG1050 is the first device in a new high-end display series from Vishay built on leading-edge AllnGaP and GaN technologies. These high-efficiency, high-visibility components will increase the choices available to designers for any display application where maximum performance is required.

Samples and production quantities of the TDCG1050 clock display are available now, with lead times of six to eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###
Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword