English   日本語 (Japanese)   简体中文 (Chinese)   
VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoApplicationsCompany Info
Company Info:Press Room:2002 Releases:Vishay Provides High-Power, Low-Cost Wirewound Resistor Series
For more information:
Media contact:  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287   Fax:  1.610.889.9429   E-mail:  andrew.post@vishay.com
 

Vishay Provides High-Power, Low-Cost Wirewound Resistor Series for Increased Reliability in Consumer Products

High-temperature encapsulation and lock-in-tipped terminals increase system reliability

MALVERN, PENNSYLVANIA-July 26, 2002-Vishay Intertechnology, Inc. (NYSE: VSH) today released a new series of wirewound resistors featuring radial terminals fitted with lock-in tips that ensure stability during assembly. The specially-designed terminals, combined with the devices' high-temperature coating, will help to increase circuit board reliability.

The Vishay Dale CPS series of wirewound resistors is optimized for surge protection, voltage division, and motor control applications in a wide variety of consumer appliances and entertainment products - including dishwashers, clothes dryers, washing machines, televisions, and computer monitors.

Three devices are currently included in the series, with sizes ranging from a 24-mm length and 15.2-mm spacing between the terminals (0.945" by 0.598"), to 44.5 mm with a 35.5-mm terminal-to-terminal spacing (1.752" by 1.398"). Each resistor features a high-temperature silicone encapsulation that enables operation under extreme temperatures ranging from -65°C to +350°C. Unique to Vishay's CPS series, the circuit board lock-in mounting tabs provide added security both in assembly and throughout the life of the product.

Vishay's CPS series provides high-power solutions optimized for commercial use, with power rating options of 4 W (CPS 4), 5 W (CPS 5), and 6.5 W (CPS 7).

The CPS 4, CPS 5, and CPS 7 devices can be used as cost-effective and lightweight replacements for the bulkier ceramic boat, CPR-style resistors-allowing system designers to streamline product design and manufacturing costs.

Samples and production quantities of the CPS resistors are available now, with lead times of six to eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, rectifiers, transistors, and optoelectronics and selected ICs) and passive electronic components (resistors, capacitors, inductors, sensors, and transducers). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, and medical markets. Its product innovations, successful acquisition strategy, and ability to provide "one-stop shop" service have made Vishay a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###
 
Resistor
 

Products mentioned

About Vishay
Brands
Careers
Contacts
Ethics
Investor Relations
Product News
2010 releases
2009 releases
2008 releases
2007 releases
2006 releases
2005 releases
2004 releases
*2003 releases
*2002 releases
*2001 releases
*2000 releases
*1999 releases
Terms and Conditions of Sale
Trade Shows
Vishay History
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account