Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287 
Fax:  1.610.889.9429 
E-mail:  andrew.post@vishay.com

Sales contact: 

This BCcomponents product press release (excluding the datasheet links and paragraph on Vishay) originally appeared on the former BCcomponents Web site.

Accurate long leaded NTC chip thermistors ideal for refrigerator, freezer, air conditioning and floor heating applications


Thermistor

Products mentioned:

NTC chip thermistors
For more information:
Media contact -  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287 
Fax:  1.610.889.9429 
E-mail:  andrew.post@vishay.com

Sales contact: 

November 21, 2002 — BCcomponents has introduced negative temperature coefficient (NTC) thermistor sensors that combine high electrical accuracy with superior humidity and thermal cycling features.

The new devices are ideally suited for temperature sensing and control in refrigerator, freezer, air conditioning and floor heating applications. The sensors are available with PVC single or double insulated cables in line with EN60730/VDE Class I or Class II insulation requirements.

The Class 1 insulated thermistor has a withstand voltage of 1500 VAC and the Class II device is rated at 3750 VAC. Minimum insulation resistance in both cases is 100 Mohm.

The new NTC thermistors offer options for PCB edge connector, PCB insertion, PCB soldering, wire-to-wire or terminal block insertion. Available in various mechanical versions - including custom plastic cap diameters and lead lengths, these sensors also benefit from BCc's well-known electrical features such as a broad range of R25 values.

A high adhesive strength between the PVC wire and encapsulating material allows for greater durability, particularly in conditions of high humidity, while response time in temperature change varies from 10 to 60 seconds, according to the sensor type. The single or multiple sensors' cables are suitable for being foamed-in on the back panel of fridges, clamped on a metal or plastic wall, or cemented in the floor.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword