Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

2003 Press Releases


December 17, 2003

Vishay's New High-Current-Density Schottky Rectifiers Are Rated for up to Three Times as Much Current as Industry-Standard Devices

December 11, 2003

Vishay Semiconductors Announces 115 kbit/s Infrared Transceiver With 1.9-mm Height and 3.1 mm by 6 mm Footprint, the Industry's Smallest

December 10, 2003

Vishay Semiconductors Announces Alliance with ObexCode

December 05, 2003

Vishay's New TrenchFET® Gen II Power MOSFETs for Synchronous Buck Converters Offer FOM of 83 and Gate Charge Ratio of 0.515

November 07, 2003

Vishay's New X2 Interference Suppression Film Capacitors Feature Capacitance Values from 0.001 μF to 4.7 μF and Pitch Sizes Down to 7.5 mm

November 03, 2003

Siliconix's 7-nC P-Channel MOSFET Enables Design of Simplified, High-Efficiency Synchronous Buck DC/DC Converters for Handheld Electronics

October 31, 2003

Vishay Intertechnology and Walsin Technology Announce Joint Participation in Technological and Marketing Alliance

October 31, 2003

Vishay Adds to 592D Family of Low-Profile Tantalum Capacitors: New Devices Offer 2200 μF Capacitance in 2 mm Case Height, 3300 μF in 2.5 mm Case Height

October 24, 2003

European Passive Components Conference to Include Presentations by Vishay

October 10, 2003

Vishay's New SMF (DO219-AB) Diode Package Combines High Power Capability, 0.98-mm Height Profile for Substantial PCB Space Savings

October 03, 2003

Vishay's New 60° Surface-Mount AllnGaP-Based LEDs Offer Exceptional Brightness in Indicator and Backlighting Applications at a Low Forward Current of 2 mA

September 25, 2003

Vishay Adds to "L Series" Low-Voltage Analog Switches and Multiplexers With New High-Reliability Versions in CerDIP and 20-Pin LCC Packages

September 24, 2003

Vishay's New IR Receiver Modules Are Industry's First Approved for Automotive Storage Temperature Range of -40 °C to +90 ° C

September 19, 2003

Vishay's NC Series Thin Film, Single-Value Chip and Wire Capacitors Improve Hybrid Circuit Design With Small 0.020-in.2 Dimensions and Capacitance Values up to 1000 pF

September 12, 2003

Vishay's New High-Voltage Optocoupler Meets ATEX Standard for Use in Potentially Explosive Atmospheres

September 05, 2003

New 150-V High-Barrier-Height Schottky Rectifiers Offer Low Forward Voltage Drop, Low Leakage, and Maximum Junction Temperature of 175°C

September 02, 2003

Vishay Siliconix Releases Breakthrough TrenchFET® Gen II Power MOSFET Technology

August 07, 2003

Vishay Completes TLCx5100 Series With Ultra-Bright 5-mm White LED, an Energy-Saving Replacement for Incandescent Lamps

August 04, 2003

Vishay Promotes Glyndwr Smith to Executive Vice President

July 28, 2003

Vishay Adds New DG2000 Series Low-Voltage Analog Switches With Low Charge Injection and On-Resistance in Footprint as Small as 1.6 mm by 1.6 mm

July 25, 2003

Vishay's New Surface-Mount, Current-Sensing Transformers Offer Versatile, Lead-Free Construction and Five Standard Turns Ratios From 30 to 125

July 16, 2003

Vishay's New 20-V VDS/20-V VGS MOSFETs Provide On-Resistance Down to 3.2 mΩ for Efficient Desktop and Server Core DC-to-DC Converters

July 16, 2003

Vishay Semiconductors Announces 4-Mbit/s Infrared Transceiver With 1-m Transmit Distance and Industry-Low Profile of 2.7 mm

July 11, 2003

Vishay Releases Compact, Single-Package FunctionPAK® Synchronous Buck Converter Rated for Output Voltages of 0.8 V to 1.2 V

July 02, 2003

Vishay's MTR and MTT Thin Film, Wire Bondable, Multi-Tap Resistor Chips Provide Design Flexibility and Exceptional Film Stability Over Time and Temperature

June 30, 2003

New Vishay Siliconix Power MOSFETs Built on WFET™ Technology Offer Record-Breaking r(DS)on x Qgd Figure of Merit: 60% Lower Than Previous State of the Art

June 27, 2003

Vishay's New Surface-Mount, Common-Mode Choke Circuits Improve on Multilayer Circuits With DCR Down to 0.20 Ω and Rated Current up to 450 mA

June 20, 2003

Vishay's New Thin Film Power Resistor Series Offer Best Power/Size Combinations, Including Power Rating up to 1 W in Versatile, Compact 0.07−in. by 0.07−in. Chip

June 20, 2003

Vishay's Next−Generation IR Receiver Modules Provide 3−V Operation Over Distances of 35 m With High Immunity to Ambient Light Disturbances

June 20, 2003

Vishay's Next−Generation IR Receiver Modules Provide 3−V Operation Over Distances of 35 m With High Immunity to Ambient Light Disturbances

June 13, 2003

Vishay's PowerPAK® Power MOSFETs Provide On-Resistance Down to 2.25 mΩ, Gate Charge Down to 8.5 nC for Efficient Computer, Fixed Telecom DC-to-DC Converters

June 05, 2003

New Heavy-Duty, Metallized-Film Power Capacitors Offer Current Ratings up to 150 A and Low Self-Inductance in Compact, Easy-Mounting Radial Design

May 29, 2003

Vishay WSL Power Metal Strip® Chip Resistors: Extended Range to 10 kOhms with 15 ppm/°C TCR (Patent Pending)

May 23, 2003

Vishay's New Exceptionally Bright MiniLEDs Provide Brightness Up to 120 mcd for Demanding Automotive and Industrial Lighting Applications

May 23, 2003

Vishay Extends IHLP Family of Low-Profile, Surface-Mount Inductors With New Devices Rated for Saturation Currents up to 120 A and Typical DCR Values as Low as 0.47 mΩ

May 15, 2003

Vishay's New High-Intensity 30° LED Series Offers Luminous Intensity up to 4000 mcd for Applications Requiring Extraordinarily Bright Output and Visibility

May 14, 2003

Vishay Chairman / CEO Makes Presentation at Electronic Distribution Show and Conference

May 2, 2003

New Vishay Siliconix Monolithic Dual JFETs Eliminate Latch-Up In Amplifier Designs

April 25, 2003

Thin-Film, Center-Tapped Resistors Provide <0.1 pF Shunt Capacitance, -20-dB Low-Noise Operation for High Performance in Test and Measurement Systems

April 25, 2003

Industry’s Smallest Thin-Film Resistors for Microwave Applications Offer High Performance in Chip as Small as 0.010" by 0.020"

April 25, 2003

Industry's First 500-kHz Controller ICs With Two Integrated MOSFET Drivers Provide Up to 92% Efficiency in DC-to-DC Conversion Applications

April 21, 2003

Siliconix Launches Complete Family of TrenchFET® Power MOSFETs Built on Advanced P-Channel Technology

April 14, 2003

New Vishay Siliconix LDOs Offer Industry's Lowest Dropout Voltage at 300 mA in Tiny, Leadless PowerPAK® Package

April 11, 2003

Vishay Extends IHLP Family of Surface-Mount Inductors With Devices Featuring Saturation Currents up to 50 A, Typical DCR Values Down to 1.5 mΩ, and a Very Low 2.4-mm Height Profile

April 09, 2003

New Vishay Model 21P Molded Plastic Dial Features Excellent Readability and Precision Feel in Turn Counting for Rotary Potentiometers

April 04, 2003

New H-Type Schottky Rectifiers Feature Forward Voltage Drop as Low as 0.49 V, Leakage Current Down to 3.0 mA, and Operating Junction Temperatures up to 175°C

April 04, 2003

Thin-Film Back Contact Resistors Provide Industry-Best Film Stability

March 31, 2003

Vishay Introduces First Devices in Leadless LLP75 Package Measuring 1.6 mm by 1.6 mm With 0.7-mm Height

March 21, 2003

New 3-V IR Receiver Module from Vishay, Able to Operate on Supply Voltages as Low as 2.4 V, Offers Light-Disturbance Immunity in Compact Remote Control Systems

March 21, 2003

New-Generation MOSMIC™ RF Transistors From Vishay, Specified for a Supply-Voltage Range of 3 V to 7 V, Provide Space Savings for Digital and Analog TV Tuners

March 14, 2003

Vishay Completes Exceptionally Bright, Power SMD LED Series: Four Brilliant Colors Now Available With Luminous Intensity up to 1250 mcd at Drive Current up to 50 mA

March 07, 2003

Vishay Extends Low-Profile Inductor Family Aimed At High-Frequency DC-to-DC Converters:

February 28, 2003

Vishay Adds to FunctionPAK™ Family of Fully Integrated DC-to-DC Converters, Providing Power Density of 380 W per Cubic Inch in Compact 0.58" by 0.48" Package

February 24, 2003

New Vishay Siliconix Triple-Output Switching Power Supply Controller, Rated for 50 W, Replaces Three ICs for Broadband and Consumer Electronics Power Conversion

February 14, 2003

New LITTLE FOOT® Plus Driver Products for High- and Low-Side DC-DC Operation Integrate MOSFETs and Drive Circuitry in 10 mm by 6.2 mm Footprint

February 07, 2003

Industry’s First Thin Film Fusible Resistor Chip Reduces Space Requirements and Assembly Costs With Automatic Placement Capability

January 24, 2003

New Commercial Thin Film Chip Resistors Provide Tolerances As Low As ±0.1% with Resistance Values from 1 Ω to 330 kΩ

January 10, 2003

Vishay's Thin-Film, Single- and Multilayer High-Density Interconnects Integrate Conductor Patterns and Other Passive Components in Custom Resistor Solutions

January 03, 2003

Vishay Adds To Transient Voltage Suppressor (TVS) Families With Industry's Such First Single-Chip Devices Rated for Up to 540 V