VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Company InfoPress Room2004 Press Releases
About Vishay
Brands
Careers
Contacts
Ethics
Investor Relations
Product News
2009 releases
2008 releases
2007 releases
2006 releases
2005 releases
2004 releases
*2003 releases
*2002 releases
*2001 releases
*2000 releases
*1999 releases
Trade Shows
Vishay History

December 22, 2004

Vishay Extends High-Current Inductor Offering: New Devices Feature 3.0-mm Profile, DCR Values Down to 1.5 Milliohms, High Dielectric Withstanding Voltage

December 17, 2004

Vishay Extends XOSM Surface-Mount Clock Oscillator Family With New Devices Rated for 1.8-V and 2.5-V Input Voltages in 7.0-mm by 5.0-mm by 1.6-mm Package

December 17, 2004

Vishay's New High-Speed 10 MBd Optocouplers in Single- and Dual-Channel Configurations Feature +100 °C Capability in SOIC-8 Package

December 17, 2004

New Inductors Feature Space-Saving 0402 and 0603 Case Sizes With SRF up to 6900 MHz and Q Factor to 43

December 15, 2004

Industry-Breakthrough Z-Based Bulk Metal® Foil Technology Offers 300-mW Rated Power with 0.01% Long-Term Stability and ±0.5 ppm/°C Nominal TCR

December 10, 2004

Vishay's New Rectifiers and TVS in SMP Package Feature High 2-A Power Rating and Typical Thermal Resistance of 20 °C/W in 2-mm by 3.8-mm Footprint

December 10, 2004

New Vishay Inductors Provide Saturation Currents up to 70 A and Typical DCR Values Down to 0.81 mΩ in 2525 Footprint

November 17, 2004

Expanded Series of Vishay Tedea-Huntleigh S-Type Load Cells Provides Weighing Capabilities from 50 kg to 5000 kg in Process Applications

November 17, 2004

Vishay's New Dual High-Voltage Schottky Rectifiers Feature Industry-Best 200-V Reverse Voltage and 20-A Forward Current

November 17, 2004

Vishay Tedea-Huntleigh Shear Beam Load Cells Have Nominal Accuracy of ± 0.010 % of Applied Load

November 01, 2004

Vishay Siliconix SiP280x Low-Power Current-Mode Controllers for 10-W to 250-W Power Supplies Feature 1-A Output Drivers, Switching Frequencies up to 1 MHz

Sept. 24, 2004

Vishay Expands XOSM Surface-Mount Clock Oscillator Offering With New 5.0 mm by 3.2 mm by 1.3-mm Devices Rated for 1.8 V, 2.5 V, and 3.3 V

Sept. 24, 2004

Vishay's New SMD 0603 Ultra-Bright LEDs Provide Luminous Intensity from 13 mcd to 80 mcd and Choice Of Six Colors

Sept. 24, 2004

Vishay's New Miniature Ambient Light Sensor Features 4.0 mm by 2.0 mm Footprint, Peak Sensitivity of 570 nm

Sept. 22, 2004

Vishay's New FC Thin Film Chip Resistors Avoid Roll-Off at Frequencies Over 100 MHz, Offer TCR Values Down to ±25 ppm/°C

Sept. 22, 2004

New Vishay MIL-PRF-55342-Qualified Thin Film Resistor Chips Are Industry's First in Standard Package Sizes with Ratings from 100 Ohms to 160 Kilohms and Failure Rate of 0.01% per 1000 Hours

Sept. 17, 2004

Vishay's New ESD Protection Diodes in SOD523 Package Provide Working Voltages from 1 V to 12 V and Maximum Clamping Voltages from 9 V to 25 V

Sept. 17, 2004

Vishay Introduces First Silicon-Based, Surface-Mount RF Capacitor in 0603 Case Size

Sept. 10, 2004

New Vishay IHLP Inductors Feature 6.5 mm Height Profile, Saturation Currents Up to 120 A, and Inductance Values of 5.6 µH, 6.8 µH, 8.2 µH, and 10 µH

August 11, 2004

Vishay's New Common-Drain MICRO FOOT® Power MOSFETs Offer On-Resistance Comparable to TSSOP-8 Devices in 81% Smaller Chipscale Package

August 06, 2004

Vishay's New Infrared Emitters Combine High-Speed Performance with Radiant Power up to 180 mW/sr

July 30, 2004

Vishay Extends Its Fully Integrated FunctionPAK® DC/DC Converter Family With Industry-Smallest 15-mm by 15-mm Complete Power LED Driver

July 30, 2004

Vishay's New Diode Array Offers Bidirectional ESD Protection and Space Savings With Low 5 pF Capacitance in Compact SOT 143 Package

July 30, 2004

Vishay's New MP Series Thin Film Resistor Divider Networks Are First to Offer 0.05% Resistance Ratio Tolerance in 1.1-mm-Thin Package and TCR Tracking of 2 ppm/°C

July 28, 2004

Vishay's New High-Speed, High-Power Infrared Emitters Are Optimized with 850-nm Wavelength

July 23, 2004

Vishay's New Dual High-Voltage, High-Current Schottky Rectifier Reduces Power Loss With 100-V Reverse Voltage, 60 A Forward Current Ratings

July 23, 2004

Vishay's New EMI Filter With Integrated ESD Protection Diodes Provides Excellent Protection and Electrical Performance in Small 1.6 mm by 1.6 mm LLP75 Footprint

July 21, 2004

Vishay Siliconix's New 3.3 V Buck-Boost Regulator With Compact 4.9 mm by 3.0 mm Footprint Ensures Stable Operating Conditions, 100 mA Output Current in Handheld Electronics

July 16, 2004

Vishay's New PR Series High-Precision Thin Film Resistor Arrays Offer Ultra-Low 0.01% Ratio Tolerance in Low-Profile, 0.4 mm-High Packages

July 16, 2004

Vishay's New Thin Film High-Value Precision Single In-Line Resistors Are First to Offer Low Resistance Tolerance of ±0.01% Over 50-Kilohm to 10-Megohm Range

July 08, 2004

Vishay's New Single- and Dual-Channel 10 MBd Optocouplers With Industry-High 100 °C Operating Temperature Rating Provide Space-Saving Solutions for High-Speed Data Applications

June 16, 2004

Vishay Extends MPM and ORN Series: New Resistor Networks Rated for Industry-Low 0.01% Ratio Tolerance in SOT 23, 8 Pin SOIC Packages

May 26, 2004

New Chipscale P-Channel MOSFET Sets New Record at 48 Milliohms

May 17, 2004

Vishay Enables Simple, Flexible Prototyping With New Plug-In Versions of FunctionPAK® Family of Fully Integrated DC/DC Converters

May 10, 2004

Vishay Launches First Power MOSFETs to Combine WFET™ and TrenchFET® Gen II Technologies for Exceptionally Low 6.5 nC Qgd and 3.6 mΩ rDS(on) Values

April 30, 2004

Vishay’s New ESD Protection Diode Arrays in the Compact SOT363 Package Feature Size and Electrical Performance Optimized for the Mobile Electronics Market

April 28, 2004

Vishay Launches Industry-First Silicon-Based RF Capacitors in 0201 Footprint

April 23, 2004

Vishay Enriches SMD Multi-Functioned IR Receiver Module Offering With New Devices Specified for 2.7 V to 5.5 V Supply Voltage

April 23, 2004

Vishay Launches New Transient Voltage Suppressor Families with 500-W, 800-W, and 1000-W Peak Pulse Power Ratings

April 16, 2004

Vishay Launches New High-Intensity SMD LEDs in Thermally Efficient PLCC-3 Package

April 16, 2004

Vishay's New Schottky Diodes Combine Maximum Forward Voltage Down to 370 mV, Very Low Turn-On Voltage and Leakage Current, and Fast Switching in Ultra-Compact SOD 523 Package

April 09, 2004

Vishay Extends IHLP Family of Current-Sensing Power Inductors With First Devices to Offer 5% DCR Tolerance

April 08, 2004

New High-Precision Resistor Arrays Provide Exceptionally Low Combined Relative Error of Less Than 0.03%, Flexible Electrical Specifications, and Excellent Stability

April 07, 2004

Vishay Launches 240-Milliohm, 200-V Switching MOSFET in 3.3-mm by 3.3-mm PowerPAK® 1212-8

April 02, 2004

Vishay’s New Red Seven-Segment, Single-Digit Displays Deliver Luminous Intensity Up to 3600 µcd While Driven With Just 1 mA of Current

March 29, 2004

Siliconix Targets Automotive 12-V Boardnet With New P-Channel −40-V and −60-V TrenchFET® Power MOSFETs

March 23, 2004

Vishay Introduces First +110 °C-Rated Optocoupler Family

March 22, 2004

Vishay Launches New Analog Switch and Multiplexer in 3-mm by 3-mm Leadless QFN-12 Package

March 19, 2004

Vishay’s New Zener Diode Series Offers High Reliability and Voltage Range From 2.4 V to 15 V in Tiny SOD 523 Package

March 12, 2004

Vishay’s New Dual-MOSMIC® Devices Combine VHF- and UHF-Optimized Amplifiers and Integrated Band Switch in SOT363 Package

February 25, 2004

Vishay's New SUR Family of TrenchFET® Power MOSFETs Features Reverse-Lead TO-252 Package for Improved Efficiency, High-Current Operation, and Space Savings

February 20, 2004

Vishay's 0.030-in. x 0.030-in. CTN Center-Tapped Nichrome Resistor Chip Combines Absolute TCR of ±10 ppm/°C, 250-mW Power Level, Military Operating Temperature Range

February 13, 2004

Vishay's New Model P3 Strain Indicator and Recorder Provides Portable Measurement Solution With Advanced Feature Set and ±0.1% Accuracy

February 12, 2004

Vishay's New ZC-Series Free-Filament Strain Gages Provide High-Temperature Measurement Range up to 2100 °F

February 10, 2004

New Vishay Micro-Measurements Sealed Weldable Strain Gages Provide Easy Installation and Withstand Water Pressure to 500 psi, Temperatures up to +180 °F

February 09, 2004

Vishay’s New Half-Bridge N Channel MOSFET Driver Features High 4 A Drive Capability With Low 0.5 Ohm Impedance and Compact, Integrated Circuitry

February 04, 2004

New Vishay Micro-Measurements High-Temperature Weldable Strain Gages Offer Easy Installation, High Resistance to Fatigue, and Temperature Rating up to 980 °C [1800 °F]

January 28, 2004

Vishay's New 250-V N-Channel TrenchFET® Power MOSFETs Offer Up to 50% Improved On-Resistance in SO-8 and D2PAK Footprints

January 20, 2004

Vishay CSM Current-Sensing Foil Resistor Named EDN Hot 100 Product of 2003

January 14, 2004

Vishay's New 0805-Size Surface-Mount Power Metal Strip® Resistor Matches 0.25 W Rating of 1206-Size Resistor, Enabling Significant Board-Space Reduction

January 27, 2004

Vishay Siliconix 500-kHz PWM Controller IC Is analogZONE Product of the Year Winner

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account