|
For more information: Vishay Introduces First +110 °C-Rated Optocoupler FamilyNew Devices Offer Superior Performance in Cost-Effective Solution for Reliable High-Temperature Operation
SANTA CLARA, CALIFORNIA — March 26, 2004 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced the release of a new +110 °C-rated family of optocouplers, the first devices in standard plastic packaging to achieve an operating temperature range from −55 °C up to +110 °C. The new Vishay Semiconductors optocouplers are designed to provide safe, optical connections between circuits in wide range of systems, from ac adapters, power supplies, programmable logic controllers, and industrial automation to game consoles and PCs. Used for ac adapters, these optocouplers’ higher temperature specifications allow the construction of smaller, lighter gear by eliminating the need to maintain a lower temperature on the optocoupler. As a result, they provide designers with a better-performing alternative to +85 °C-rated devices and a lower-cost alternative to ceramic optocouplers. In addition to a +110 °C rating, the new optocoupler family provides a broad range of CTR values. Six package options — DIP 4, SOP 4 miniflat with 100 mil lead pitch, DIP 6, DIP 8, SOIC 8, and DIP 16 — offer designers both flexibility and space savings. Isolation test voltages are specified at values up to 5300 VRMS, and the collector-emitter voltage is a high 70 V for most products. The new SFH1617A, TCET111x, SFH1690, CNY117, CNY117F, 6N1135/6, ILD1615, IL120xAT, ILD12xxT, and ILQ1615 optocouplers have been certified by key international safety regulatory agencies including VDE, UL, and CSA. Samples and production quantities of the +110 °C optocouplers are available now with lead times of five to eight weeks for larger orders.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.
|