Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay Enriches SMD Multi-Functioned IR Receiver Module Offering With New Devices Specified for 2.7 V to 5.5 V Supply Voltage


IR Receiver

Products mentioned:

TSOP362xx
TSOP361xx
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

MALVERN, PENNSYLVANIA — April 23, 2004 — A new series of miniaturized, multi-functioned SMD IR receiver modules that provide an industry-leading variable supply voltage range from 2.7 V to 5.5 V was announced today by Vishay Intertechnology, Inc. (NYSE: VSH).

Devices in the new TSOP36xxx series combine a photo detector and preamplifier in a single, highly integrated package to enable the design of space-saving and reliable remote control systems. In addition to being specified for an unusually broad supply voltage range, TSOP36xxx receiver modules are capable of operating with short-burst (≥6 cycles/burst) transmission codes and data rates up to 4000 bit/s with seven standard carrier frequencies from 30 kHz up to 56 kHz.

Integrated Automatic Gain Control (AGC) suppresses ambient light disturbances for reliable operation, and the new receiver modules’ epoxy package doubles as an IR filter to further enhance immunity against ambient light. With metal shielding, devices in the TSOP36xxx series are also protected against electrical field disturbances.

The Vishay Semiconductors IR receiver modules also feature low power consumption, a low active output, and an internal band filter that allows PCM frequency operation. A demodulated output signal that can be decoded directly by a microprocessor makes these devices a good solution for multimedia applications.

Each module measures 5.3 mm by 7.2 mm with a 2.35 mm height profile. TSOP36xxx receiver modules are specified for an operating temperature range of −40 °C to +90 °C and are TTL- and CMOS-compatible.

Samples and production quantities of the new miniaturized SMD IR receiver modules are available now with lead times of six to eight weeks for larger orders.

Links to product datasheets:
TSOP362xx
TSOP361xx

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword