Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287 
Fax:  1.610.889.9429 
E-mail:  andrew.post@vishay.com

Sales contact: 

New Vishay Inductor Offers Typical DCR of 0.65 mΩ at 0.19 μH in 4040 Package; Delivers Lowest DCR/μH for Its Package Size

Device Extends Vishay's IHLP Family of Low-Profile, High-Current Inductors


Inductors

Products mentioned:

IHLP-4040DZ-05
For more information:
Media contact -  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287 
Fax:  1.610.889.9429 
E-mail:  andrew.post@vishay.com

Sales contact: 

This release in:

MALVERN, PENNSYLVANIA — April 29, 2005 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that it has extended the IHLP family of low-profile, high-current inductors with a new device that offers the lowest DCR/μH available in a compact 0.402-in. by 0.452 in. [10.2 mm by 11.5 mm] package with a low 0.157 in. [4.0 mm] height profile.

With industry-leading specifications including DCR values down to 0.65 mΩ at 0.19 μH, the new Vishay Dale IHLP-4040DZ-05 is a high-performance, space- and power-saving solution for dc-to-dc converter applications in end products including next-generation mobile devices; notebooks, desktop computers, and servers; low-profile, high-current power supplies and point of load (POL) converters; distributed power systems; and field programmable gate arrays (FPGAs).

This new power inductor handles high transient current spikes without saturation and operates over a frequency range up to 5 MHz. Saturation current and typical DCR values for the inductor range from 40 A to 60 A and from 1.55 mΩ to 0.65 mΩ, respectively, over an inductance range of 0.56 μH to 0.19 μH. Inductance tolerance for the new device is ±20%.

New IHLP 4040DZ 05 Low-Profile, High-Current Inductor: Summary Table

Inductance (μH ±20% @100 kHz, .25 V, 0 A) Typical DCR (mΩ) Saturation Current (A)
0.19 0.65 60
0.36 1.05 50
0.56 1.55 40

The RoHS-compliant IHLP-4040DZ-05 is rated for an operating temperature range of 55 °C to +125 °C. It features a 100% lead (Pb)-free, shielded, composite construction that reduces buzz noise to ultra-low levels.

Samples and production quantities of the new IHLP-4040DZ-05 are available now, with a lead time of eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword