Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay's New IrDAź SIR Transceivers Offer Improved 75-μA Idle Current and 12.5-mW/sr Intensity in 1.6-mm by 6.8-mm Package, Industry’s Smallest

New Drop-In Replacements for HSDL3208 and HSDL3209 Offer Improved Performance


IrDA serial infrared (SIR) transceivers

Products mentioned:

TFBS4650
TFBS4652
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

MALVERN, Penn. — May 27, 2005 — Two IrDAź serial infrared (SIR) transceivers with the smallest available package dimensions on the market were announced today by Vishay Intertechnology, Inc. (NYSE: VSH).

Vishay's new TFBS4650 and TFBS4652M measure only 1.6 mm (H) x 6.8 mm (L) x 2.8 mm (D). Used as drop-in replacements for the HSDL3208 and HSDL3209, the Vishay transceivers offer a 25% lower 75-μA idle current and a 36% higher 12.5-mW/sr transmit intensity.

Aimed at data transfer applications in mobile phones, camera phones, smart phones, and PDAs, the new transceivers enable longer on-axis transmit distances with lower power consumption. The TFBS4650 and TFBS4652 also enable mobile phones and PDAs to function as Universal Remote Controls for televisions, DVD players and recorders, and other home appliances over a range of 5.5 meters.

The operating voltage range of the TFBS4650 and TFBS4652 is from 2.4 V to 3.6 V. The TFBS4650 I/O voltage is dependent on the voltage of the external power supply. The TFBS4652 I/O voltage can be as low as 1.5 V, allowing direct connection to a microcontroller’s I/Os with 1.5 V or lower logic. Integrated EMI protection eliminates the need for an external shield.

Both devices are lead (Pb)-free and capable of lead (Pb)-free processing, as well as being fully compliant with the European Union's RoHS 2002/95/EC and WEEE 2002/96/EC environmental directives. The transceivers are also fully compliant with IrDA Physical Layer and IEC60825-1 Class 1 Eye Safety specifications.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

IrDA is a registered trademark of the Infrared Data Association

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword