![]() |
|
||||||
|
|
|
For more information:
Media contact: Amanda Summers, Vishay Measurements Group phone + 44 (0) 29 2055 5093 fax + 44 2079 00 22 98 e-mail amanda.summers@vishay.com Technical contact: David Viney, Nobel Ltd. phone + 44 (125) 646 2131 fax + 44 (125) 647 1441 e-mail David.Viney@vishaymg.com Vishay Nobel WST 3 Transmitter Supports Up to Eight 350-Ohm Load-Cell Transducers, Features A/D Conversion of Over 8 Million Counts and 0.5-Hz to 300-Hz Conversion Speed with 0.015% AccuracyWST 3 converts load-cell output into stable signal for PC- and PLC-based control systemsMALVERN, PENNSYLVANIA September 28, 2005 Vishay Intertechnology, Inc. (NYSE: VSH) announces the introduction of the Vishay Nobel WST 3 load cell output converter. The high-performance WST 3, with Profibus DP communication and DIN-rail mounting, provides a convenient weighing solution for food processing and chemicals applications. The WST 3 integrates easily into an instrument control panel to provide local weight or force indications, with set-up and calibration via the front panel. The WST 3 supports up to eight 350-ohm transducers, with excitation voltage from 8.8 VDC to 5.5 VDC. The WST 3 features a patented analog-to-digital converter capable of up to 8,300,000 counts and 0.5 to 300 Hz conversion speed at 0.015% accuracy. This makes the WST 3 suitable for process weighing, force measurement and a wide variety of applications in PC-based and PLC-based control systems. Communication is via standard RS-485/ MODBUS RTU protocol. The WST 3 unit is equipped with two relay outputs, which have a response time of less than 20 msec., for use in high-accuracy level control applications. WST 3 transmitters also offer on-board fieldbus communications using the Profibus DP format. Fieldbus versions of DeviceNet and Modbus Plus also are available through the GATE 3S network module from Vishay Nobel. A basic version of the deltaCOM PC-based remote set-up program is included with each WST 3 transmitter. The software is compatible with Microsoft® Windows 95®, Windows 98®, Windows 2000®, Windows NT4®, Windows ME®, and Windows XP® operating systems. The WST 3 is CE-marked, including compliance with low-voltage and EMC directives. Vishay Nobel is part of the Vishay Transducers division of Vishay Measurements Group. Vishay Measurements Group develops, manufactures, and markets a broad range of sensors for a wide variety of test and measurement applications. These include electrical resistance strain gages for both stress analysis testing and transducer manufacturing applications, instrumentation, hybrid strain gage assemblies and transducers for OEM applications and certified load cells for electronic scales and other weighing applications. Vishay Measurements Group is part of Vishay Intertechnology. Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, rectifiers, transistors, and optoelectronics and selected ICs) and passive electronic components (resistors, capacitors, inductors, sensors, and transducers). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, and medical markets. Its product innovations, successful acquisition strategy, and ability to provide "one-stop shop" service have made Vishay a global industry leader. Vishay can be found on the Internet at http://www.vishay.com. ###
Microsoft, Windows, Windows 95, and Windows NT4, are registered trademarks of Microsoft Corporation in the United States and other countries. Usage in this press release of the Microsoft, Windows, Windows 95, and Windows NT4 names does not in any way express or imply Microsoft's affiliation with, sponsorship of, endorsement of, certification of, or approval of Vishay, Vishay Measurements Group, Vishay Transducers, or Vishay Nobel products. | ![]() | ||||
|
|||||
| ||||||