|
For more information: Vishay's Low-Profile 572D Solid Tantalum Chip Capacitor in 0.039-mm-High P Case Size Offer Capacitance Ratings of 10 μF and 33 μF
MALVERN, PENNSYLVANIA — October 14, 2005 — Vishay Intertechnology, Inc. (NYSE: VSH) today launched new low-profile, high-capacitance solid tantalum chip capacitors —packaged in a compact P case size — designed to provide superior reliability while making room for greater functionality in compact electronics. Part of the Vishay Sprague TANTAMOUNT® product line, the new capacitors in the 572D series are designed for input/output buffering, dc-to-dc conversion, and noise suppression applications in PDAs, cell phones, LCD display drives, and other handheld and portable appliances. The new capacitors feature a low-profile P case size with single-sided lead (Pb)-free terminations that enable direct placement under grounding shield applications. The unique uniform geometry of each 572D device aids in accurate placement and more reliable performance. The capacitors' small dimensions, which measure 0.087 in. by 0.049 in. by 0.039 in. [2.2 mm by 1.25 mm by 1.0 mm], also allow designers to conserve board real estate and add features to lighter, smaller, and more portable electronic systems. The capacitance ratings for the devices being released today are 10 μF at 10 WVDC and 33 μF at 6.3 WVDC with tolerances of ±10% and ±20% (standard). Tantalum capacitors in the 572D family are conformal-coated and are available in 8 mm and 12 mm tape-and-reel packaging per EIA 481 1 and reeling per IEC 286 3. The new devices in the P case size are specified for an operating temperature range of –55 °C to +85 °C, or up to +125 °C with voltage derating. Samples and production quantities of the new 572D capacitors are available now, with lead times of 8 to 10 weeks for larger orders.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com. TANTAMOUNT is a registered trademark of Vishay Intertechnology, Inc. |