Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

2006 Press Releases


December 20, 2006

Vishay's New Non-Zero-Crossing 1.5-kV/μs dV/dt Phototriac Optocouplers Provide Off-Line Control of AC Voltages up to 380 V

December 20, 2006

Vishay Expands IHLP Family of Low-Profile, High-Current Inductors With New Devices Featuring Maximum Frequency Ranges of 1.0 MHz and 5.0 MHz

December 19, 2006

New Vishay Micro-Measurements System 7000 Has Measurement Accuracy of ±0.05 %, Measurement Resolution of 0.5 Microstrain, and Scan Rates Up to 2048 Samples Per Second

December 19, 2006

New Vishay Micro-Measurements Hybrid Sensors Feature Precision Strain Gages Bonded to Flat Substrates, with Optional Miniature Signal Amplifiers

December 11, 2006

Vishay Offers Designers Free Online MOSFET Thermal Simulation Tool

December 06, 2006

New Thermal Models for Vishay Optocoupler Products Reduce Design Time

December 04, 2006

Vishay Integrates IrDA Transceiver and Remote Control Receiver in 3-Lens Package for Multimedia PC and TVs

November 29, 2006

Vishay Releases New IR Receiver Modules in Compact Minicast Package

November 29, 2006

Vishay Releases Four New 5-V Modules for IR Receiver Series

November 29, 2006

Vishay Releases TMBS™ and Planar Schottky Rectifiers in New SMPC Miniature Power Package

October 24, 2006

Vishay’s New P-Channel Load Switches With Integrated Slew-Rate Control in SC-75 and SOT-23 Packages Enable Design of Smaller, More Efficient Portable Electronics

September 13, 2006

Vishay’s New High-Stability Thin-Film Flat Chip Resistors Feature Stability of ≤0.05 %, Temperature Testing up to 200 °C, Reliability in Extreme Environmental Conditions

September 08, 2006

Vishay’s New Transceiver Modules are the Industry’s First Multi-Channel, 2.4-GHz DSSS Transceivers Supporting a Data Rate of up to 8 Mbps

September 08, 2006

Vishay's New Solid-State Relay Provides On-Resistance of 5 Ohms in 4.7-mm by 7.4-mm Package for Security and Instrumentation Applications

August 25, 2006

Vishay's T95 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Low ESR Values Down to 0.055 Ω

August 23, 2006

Vishay's New WSLT2512 1-W, Surface-Mount 2512 Power Metal Strip® Resistor Is Industry's First to Offer Temperature Range of –65 °C to +275 °C

August 23, 2006

Vishay’s New WSLP1206 1-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 1206 Package Size

August 09, 2006

Vishay's Ambient Light Sensor Development Kit Simplifies Design Effort for Next-Generation Lighting Applications

July 28, 2006

Vishay's TH3 Solid Tantalum Chip Capacitors Offer High-Temperature Capabilities up to 150 °C and Choice of Five Standard Case Sizes

July 12, 2006

Vishay Offers Industry's First 128 x 32 LED Graphics Display with Drive Electronics and +5-V HC CMOS-Level Video Interface

July 07, 2006

Vishay Broadens Portfolio of Ambient Light Sensors With Surface-Mount 0805 and Leaded 3-mm and 5-mm Devices

June 30, 2006

Vishay Expands IHLP Family of Low-Profile, High-Current Inductors With New Devices Featuring Very Low 3.0-mm Height Profile

June 26, 2006

Vishay's New 0.5-A MOSFET, IGBT Driver Has 1.0-V Maximum Low-Level Output Voltage, Eliminating Need for Negative Gate Drive

June 21, 2006

Isolated Synchronous Half-Bridge DC/DC Controller Provides Greater Than 90 % Efficiency At 500 kHz For Step-Down Power Conversion

June 21, 2006

Vishay's T83 Solid Tantalum Chip Capacitors Offer High Reliability With Standard to “B Level" Weibull Grading and Choice of Five Standard Case Sizes

June 16, 2006

Vishay Receives Pinnacle Award from Delphi for Outstanding Quality Performance

June 14, 2006

Vishay Licenses Its TrenchFET® Power MOSFET Technology to KEC, Korea's Largest Discrete Component Manufacturer

June 09, 2006

Vishay Expands IHLP Family of Low-Profile, High-Current Inductors With New Devices Offering Saturation Currents up to 12 A and Typical DCR Values Down to 3.4 mΩ in 2525 Footprint

May 30, 2006

Vishay's New 8-A, 600-V Ultrafast Rectifiers Offer 25-ns Reverse Recovery and 150-ns Forward Recovery Times for Lower Power Supply Losses

May 24, 2006

Technical Book on Photoelastic Coatings is Reprinted

May 19, 2006

Vishay's New IrDA® FIR 4 Mbit/s Transceivers Allow Seamless Implementation of the IrSimpleShot™ Protocol for Fast Digital Photo Transfer to TVs and Printers

May 19, 2006

Vishay's New 60-A, 100-V Dual High-Voltage Trench MOS Barrier Schottky (TMBS) Rectifier Delivers Industry-Low Forward Voltage Drop (Per Leg) of 0.70 V at 30 A and 125 °C

May 17, 2006

Vishay's New Solid Tantalum Chip Capacitor Features Leadframeless, Face-down Termination For Portable Consumer Electronic Applications

May 08, 2006

New Vishay Siliconix SPDT Analog Switches Provide Low 0.4-Ω On-Resistance, Low Operating Range of 1.6 V to 4.3 V

April 26, 2006

Vishay's New Aluminum Capacitors Achieve Maximum Impedance at 100 kHz That Is as Low as 0.10 Ohms in RoHS-Compliant, Lead(Pb)-Free, Surface-Mount Package

April 26, 2006

Vishay's New RoHS-Compliant SMD Aluminum Capacitors Enable Operation up to 125 °C and Lead (Pb)-Free Soldering

March 31, 2006

Vishay's VLM High-Intensity SMD LEDs in MiniLED (up to 50 mcd), PLCC-2 (up to 240 mcd), and PLCC-4 (up to 1250 mcd) Packages, Compatible With Lead (Pb)-Free Soldering, Provide Quick, Easy Replacement for TLM Series LEDs

March 24, 2006

Vishay Launches New Phototriacs with Static dV/dt of 5 kV/μs, Blocking Voltages of 400 V and 600 V, and Trigger Currents as Low as 1.6 mA

March 24, 2006

Vishay's New White Super-Bright MiniLED in Compact 2.3-mm by 1.3-mm by 1.4-mm Package Meets Quality, Performance Demands of Auto and Industrial Systems

March 22, 2006

Vishay Releases New Technical Guides on Bulk Metal® Foil Resistors for Current Sensing and Medical Applications

February 24, 2006

Vishay's New Red TELUX® Super-Bright LEDs With Special Oval Lens and 90-K/W Heat Dissipation Enable More Efficient, Cost-Effective Automotive Lighting

February 24, 2006

Vishay's New EMI Filter Arrays With Integrated ESD Protection Diodes Combine -30-dB Filter Attenuation from 900 MHz to 2.3 GHz and 30-kV ESD Protection in Four Compact Package Designs

February 22, 2006

New Vishay Siliconix Boost Converter ICs Provide 85 % Efficiency at 500 mA Down to 1 mA From Battery Voltages as Low as 0.85 V

February 17, 2006

Vishay's New Dual Photovoltaic MOSFET Driver SSRs Offer Industry-Best Combination of 14.6-V Open-Circuit Voltage and 42-μA Short-Circuit Current

February 17, 2006

Vishay Wins Award from Indian Electronics Magazine for Third Year in a Row

February 10, 2006

Vishay's New WSH2818 5-Watt Surface-Mount Power Metal Strip® Resistor Is First Such Device in Compact 2818 Package Size

February 10, 2006

New Vishay 093 PMG-SI Aluminum Capacitors Achieve 2,000 Hours Rated Useful Lifetime at +85 °C

January 23, 2006

New Vishay Siliconix High-Speed Integrated MOSFET+Drivers Provide Operation up to 1 MHz and 3 % Better Efficiency Than Discrete Solutions

January 11, 2006

Vishay Receives Award from French Association of Electronic Component Distributors

January 16, 2006

New Vishay Siliconix Analog Switches/Multiplexers Operate Over Wide Voltage Range of 2.7 V to 12 V for Single Supply or ±2.7 V to ±6 V for Dual Supply

January 13, 2006

Vishay's New CDHV Thick Film Chip Resistor Dividers Deliver <0.03 % Ratio Stability With Voltages Up to 3 kV