Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay's VLM High-Intensity SMD LEDs in MiniLED (up to 50 mcd), PLCC-2 (up to 240 mcd), and PLCC-4 (up to 1250 mcd) Packages, Compatible With Lead (Pb)-Free Soldering, Provide Quick, Easy Replacement for TLM Series LEDs


LEDs
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

MALVERN, Pa. — March 31, 2006 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced the availability of high-intensity SMD LEDs capable of undergoing lead (Pb)-free reflow soldering that can serve as direct replacements for devices in Vishay's TLM series.

Devices in the new VLM series are intended for use in applications including backlighting in automotive dashboards, car radios, and switches; indicators and backlighting in telecommunications systems, audio and video equipment, and office equipment; and in flat backlighting for LCDs, switches, and symbols.

Compatible with lead-free reflow soldering processes according to JEDEC STD 020b and featuring the same specifications at TLM devices, these exceptionally bright VLM LEDs allow TLM LEDs in the MiniLED (up to 50 mcd), PLCC-2 (up to 240 mcd), and PLCC-4 (up to 1250 mcd) to be replaced simply and quickly to meet lead (Pb)-free soldering requirements.

Vishay VLM series LEDs are luminous-intensity categorized according to the same luminous intensity classification and designation as those of competitors' LEDs for automotive applications. In addition to being RoHS-compliant, these devices are compatible with IR reflow, vapor phase, and wave solder processes according to CECC 00802 and JEDEC–STD-020b.

Product Selection Guide

VLMx21

Part Color, Luminous Intensity Package Type
VLMS2100-GS08 Red, IV = 7.1 mcd (typ.) MiniLED
VLMO2100-GS08 Soft Orange, IV = 7.1 mcd (typ.)
VLMY2100-GS08 Yellow, IV = 7.1 mcd (typ.)

VLMx23.

Part Color, Luminous Intensity Package Type
VLMK2300-GS08 Red, IV = 90 mcd (typ.) MiniLED
VLMF2300-GS08 Orange, IV = 112 mcd (typ.)
VLME2300-GS08 Yellow, IV = 112 mcd (typ.)

VLMW2100

Part Color, Luminous Intensity Package Type
VLMW2100-GS08 White, IV > 56 mcd MiniLED

VLMK310x

Part Color, Luminous Intensity Package Type
VLMK3100-GS08 Red, IV > 11.2 mcd PLCC-2
VLMK3100-GS18 Red, IV > 11.2 mcd
VLMK3105-GS08 Red, IV = 35.5 mcd
VLMK3105-GS18 Red, IV = 35.5 mcd

VLMF310x

Part Color, Luminous Intensity Package Type
VLMF3100-GS08 Soft Orange, IV > 28 mcd PLCC-2
VLMF3100-GS18 Soft Orange, IV > 28 mcd
VLMF3101-GS08 Soft Orange, IV = (45 to 112) mcd
VLMF3101-GS18 Soft Orange, IV = (45 to 112) mcd

VLME310x

Part Color, Luminous Intensity Package Type
VLME3100-GS08 Yellow, IV > 28 mcd PLCC-2
VLME3100-GS18 Yellow, IV > 28 mcd
VLME3101-GS08 Yellow, IV = (35.5 to 90) mcd
VLME3101-GS18 Yellow, IV = (35.5 to 90) mcd
VLME3105-GS08 Yellow, IV = (56 to 140) mcd
VLME3105-GS18 Yellow, IV = (56 to 140) mcd

VLMB.31.

Part Color, Luminous Intensity Package Type
VLMB3140-GS08 Blue, IV > 45 mcd PLCC-2
VLMB3140-GS18 Blue, IV > 45 mcd
VLMBG3100-GS08 Blue Green, IV > 140 mcd
VLMBG3100-GS18 Blue Green, IV > 140 mcd
VLMTG3100-GS08 True Green, IV > 180 mcd
VLMTG3100-GS18 True Green, IV > 180 mcd

VLMW310.

Part Color, Luminous Intensity Package Type
VLMW3100 White, IV > 56 mcd PLCC-2
VLMW3101 White, IV = (56 to 140) mcd
VLMW3102 White, IV > 112 mcd

VLMx310

Part Color, Luminous Intensity Package Type
VLMH3100-GS08
VLMH3100-GS18
Red, IV > 2.8 mcd PLCC-2
VLMH3102-GS08
VLMH3102-GS18
Red, IV = (7.1 to 18) mcd
VLMO3100-GS08
VLMO3100-GS18
Soft Orange, IV > 2.8 mcd
VLMO3101-GS08
VLMO3101-GS18
Soft Orange, IV = (4.5 to 11.2) mcd
VLMY3100-GS08
VLMY3100-GS18
Yellow, IV > 2.8 mcd
VLMY3101-GS08
VLMY3101-GS18
Yellow, IV = (4.5 to 11.2) mcd
VLMY3102-GS08
VLMY3102-GS18
Yellow, IV = (7.1 to 18) mcd
VLMG3100-GS08
VLMG3100-GS18
Green, IV > 4.5 mcd

VLMS310.

Part Color, Luminous Intensity Package Type
VLMS3100-GS08
VLMS3100-GS18
Red, IV > 2.8 mcd PLCC-2
VLMS3101-GS08
VLMS3101-GS18
Red, IV = (4.5 to 11.2) mcd

Samples and production quantities of the VLM high-intensity SMD LEDs are available now, with lead times of four weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword