Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287 
Fax:  1.610.889.9429 
E-mail:  andrew.post@vishay.com

Sales contact: 

Vishay's New RoHS-Compliant SMD Aluminum Capacitors Enable Operation up to 125 °C and Lead (Pb)-Free Soldering


SMD Aluminum Capacitors

Products mentioned:

140 CRH
For more information:
Media contact -  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287 
Fax:  1.610.889.9429 
E-mail:  andrew.post@vishay.com

Sales contact: 

This release in:

MALVERN, Pa. — April 26, 2006 —Vishay Intertechnology, Inc. (NYSE: VSH) today announced the release of a new surface-mount aluminum capacitor series designed to provide capacitance values up to 680 μF and reliability at high temperatures up to 125 °C. The new 140 CRH RoHS-compliant SMD aluminum capacitor is both lead (Pb)-free and solderable under lead (Pb)-free soldering conditions.

A polarized aluminum electrolytic capacitor with a non-solid, self-healing electrolyte, the 140 CRH is intended to stabilize output voltages, filter unwanted noise, smooth DC voltage, buffer electrical energy, and decouple superimposed AC ripple current in automotive and industrial systems.

The capacitor's surface-mount design with a reflow-solderable base plate enables high mounting density. The RoHS-compliant device is charge- and discharge-proof, so there is no peak current limitation. It is rated for capacitance values from 10 μF to 680 F over a voltage range of 6.3 V to 63 V and is available in sizes ranging from 8 mm by 8 mm by 10 mm to the larger 10 mm by 10 mm by 14 mm design. The 140 CRH capacitor's broad temperature ratings range from –55 °C to +125 °C.

Samples and production quantities of the new 140 CRH SMD aluminum capacitors are available now, with lead times of 8 to 12 weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword