Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

ビシェイ社、600V/8A超高速整流器を発表、 逆回復時間25ns、順回復時間150nsで電源損失を低減


Ultrafast Rectifiers

Products mentioned:

UH8JT, UHF8JT
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

ペンシルバニア州マルバーン市、2006年5月30日: ビシェイ・インターテクノロジー社(NYSE: VSH)は高圧用超高速整流器のシリーズに新しく2品種を追加した。逆回復時間と順回復時間が極めて短く、また順方向電圧も低いため民生機器、コンピュータ、産業用機器に使われるスイッチング電源の損失を大きく改善することができる。

新タイプ高圧用超高速整流器UH8JT、UHF8JTはいずれも単一の600V/8A整流器で逆回復時間が25ns。改善されたスイッチング性能とLEM試験条件(IF= 8 A、di/dt = 64 A/μsec、VF= 1.1 x VF max)時の150nsの順回復時間および定格で125oCで1.85Vという低順電圧降下との組み合わせが、熱性能とシステム効率の大幅アップに貢献する。

プレーナチップジャンクション技術がベースのUH8JTとUHF8JTは、消費者向け機器やコンピュータの高圧連続電流モード力率補正(CCM PFC)システム、高出力電圧スイッチング電源、2次DC/DC整流用、転流ダイオード用など、広範囲の電源回路に利用可能。

UH8JT (TO-220AC) と UHF8JT (ITO-220AC) は最大ジャンクション温度が175oCで、RoHS 2002/95/ECおよびWEEE 2002/96/ECに適合する。

新デバイスのサンプルおよび製品は現在入手可能で、量産出荷のリードタイムは4~8週間となっている。

ビシェイ・インターテクノロジー社はニューヨーク株式市場上場(VSH)のフォーチュン1000企業で、世界最大手のディスクリート半導体 (ダイオード、整流器、トランジスタ、光電子製品や特定のIC等)および受動電子部品 (抵抗、コンデンサ、インダクタ、変換機等) メーカーのひとつ。同社の部品はコンピュータ、自動車、消費者向け、通信、軍用、航空宇宙、医療等多種多様な業界の製品に組み込まれている。革新的な製品、企業買収における優れた戦術、「ワンストップショップ」サービスの実現で、ビシェイは業界のリーダーとしての地位を確固たるものにしている。ビシェイ社のホームページはhttp://www.vishay.com。

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword