Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  E-mail: 

Sales contact: 

Vishay’s New High-Stability Thin-Film Flat Chip Resistors Feature Stability of ≤0.05 %, Temperature Testing up to 200 °C, Reliability in Extreme Environmental Conditions


TNPW e3

Products mentioned:

TNPW e3
For more information:
Media contact -  E-mail: 

Sales contact: 

This release in:

MALVERN, PENNSYLVANIA — Sept. 13, 2006 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced the release of the new TNPW e3 series of high-stability thin-film flat chip resistors in seven industry-standard sizes.

Vishay’s new TNPW e3 thin-film flat chip resistors are optimized for modern electronics applications that call for high stability and reliability. Typical applications include automotive, telecommunications, industrial, aerospace, medical equipment, and precision test and measuring equipment.

The TNPW e3 devices provide extremely stable and reliable operation even under harsh environmental conditions. The resistors offer high load life stability of ≤±0.05 % and superior moisture resistivity of ≤±0.25 % after 85 °C / 85 % Relative Humidity for 56 days. The resistors are tested at load life 200 °C for 1000h showing deviation of ≤±0.25 % after this test.

With a variety of different case sizes available — ranging from 0402 up to 2512 — the new resistors cover the whole range of rated power dissipation. The devices feature tolerances as low as ±0.1 % and TCR values ranging from ±50 ppm/K to as low as ±10 ppm/K. Standard resistance values range from 10 Ω to 8.87 MΩ.

The new series of resistors are suitable for processing on automatic SMD assembly systems and for automatic soldering using wave, reflow, or vapor phase. The devices are RoHS- compliant, and their pure tin plating provides compatibility with lead (Pb)-free and lead (Pb)-containing soldering processes.

Size 0402 0603 0805 1206 1210 2010 2512
Resistance Range (W) 10 – 100 K 10 – 332 K 10 - 1 M 10 - 2 M 10 - 3.01 M 10 - 4.99 M 10 - 8.87 M
Tolerance (%) ±1; ±0.5; ±0.1
TCR (ppm/K) ±50; ±25; ±15; ±10 ±50; ±25

Samples and production quantities of the TNPW e3 resistors are available now, with typical lead times of six to eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###
Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword