Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

2007 Press Releases


December 19, 2007

Vishay Releases the Industry’s First 200-V Dual High-Voltage TMBS® Trench Schottky Rectifier

December 19, 2007

Vishay’s New Electro-Pyrotechnic Initiator Chip Resistor is Industry’s First to Offer Joule Effect Ignition For Fast Firing Times Down to 50 μs, and a No Fire/All Fire Ratio up to 70 %

December 12, 2007

Vishay’s Monolithic SkyFET™ Power MOSFET and Schottky Diode Enables 6 % Improvement in DC/DC Converter Efficiency

December 12, 2007

Vishay Releases Industry-First SMD LEDs in CLCC-6 Flat Ceramic Package Combining Low Thermal Resistance Down to 40 k/W and High Optical Power From 2800 mcd to 9000 mcd

November 16, 2007

Vishay’s New Single-Turn, Bushing-Mount Position Sensor in Size 09 Features Hall Effect Technology for Applications in Harsh Environments

November 15, 2007

Vishay Introduces 0.5-A, 1.0-A, and 1.5-A Flip Chip Schottky Diodes in Industry-First FlipKY® Chip Scale Package

November 14, 2007

New Vishay Siliconix AEC-Q101-Qualified TrenchFET® Power MOSFETs With 175 °C Junction Temperature Rating Are Industry-First for Automotive in 3-mm by 3-mm PowerPAK® Package

November 14, 2007

Vishay’s New Toroidal High-Temperature Inductor Offers Industry’s Lowest Inductance Down to 0.47 μH and Lowest DCR With Vertical- and Horizontal-Mount Options

November 09, 2007

Vishay Releases Multi-SMD Tri-Color LED with Separate Control for Red, Green, and Blue LED Chips in Compact 3.2-mm by 2.8-mm PLCC-4 Package

November 09, 2007

Vishay Offers Three New Single-Line ESD Protection Diodes in Ultra-Compact Plastic SOD923 Package for Space-Limited Applications

November 07, 2007

Vishay TrenchFET® Power MOSFETs For OR-ing Applications Feature Industry-Best On-Resistance Down to 1.5 Milliohms in SO-8 Footprint Area with 20-V Drain-to-Source and Gate-to-Source Ratings

November 07, 2007

Vishay Releases New Little Star® Family of Yellow, Amber, Warm White, and White 1-W LEDs in the SMD Power Package

October 26, 2007

Vishay’s TSOP85.. Series of SMD IR Receiver Modules Features Industry’s Highest Sensitivity-to-Size Ratio in Compact Top- or Side-View Package

October 24, 2007

Vishay’s New PTC Thermistors Offer Mains Voltage Operation with Surface Temperatures Ratings from 100 °C to 200 °C for Heating Applications

October 24, 2007

Vishay Releases New Little Star® Family of Yellow, Amber, Warm White, and White 1-W LEDs in the SMD Power Package

October 12, 2007

Vishay Extends Temperature Range of TCLT Family of Phototransistor Output Optocouplers to +110 °C

October 10, 2007

Next-Generation Vishay Siliconix P-Channel TrenchFET® Power MOSFETs Offer Industry-Low On-Resistance Down To 29 Milliohms

September 26, 2007

Vishay Releases New Low-Impedance, High-Voltage, Dual-Supply SPST and SPDT Analog Switches

September 21, 2007

Vishay Extends Isolation Capabilities of All SOIC-8 Optocouplers to 4000 V

September 05, 2007

Vishay Releases New High-Speed 1 Form A Solid-State Relay With 800-μs Turn-On/Turn-Off Times and Low 0.25-Ω On-Resistance

August 24, 2007

Vishay’s New Surface-Mount Ambient Light Sensing Photodiodes Are Industry’s First Qualified to Automotive Standard AEC-Q101; Feature Linear Response to Illuminance from 0.1 lux to 100 klux

August 24, 2007

Vishay Releases Industry’s First High-Intensity Power SMD LEDs in CLCC6 Ceramic Package With Low Heat Dissipation and Optical Efficiency up to 35 lm/W

August 15, 2007

Vishay Launches Industry-First Power MOSFETs Specifying On-Resistance at 1.2-V Gate-to-Source Voltage

August 08, 2007

Vishay Extends 298D MicroTan™ Series with Industry's First Solid Tantalum Chip Capacitors to Offer 220-µF/4-V CV Rating in Molded 0805 Case Size

July 16, 2007

New Vishay Siliconix PowerPAK® ChipFET® Power MOSFETs Replace TSOP-6 Devices with 75 % Lower Thermal Resistance in 33 % Smaller Footprint

July 09, 2007

Vishay Releases New HE3 Wet Tantalum High-Energy Capacitor With Ultra-High Capacitance Range of 3300 μF to 72000 μF

July 09, 2007

Vishay Releases Two New Series of 4-Ω Quad SPST CMOS Analog Switches

June 22, 2007

Vishay’s T97 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Ultra-Low ESR Values From 0.015 Ω to 0.17 Ω in a Wide Variety of Case Sizes

June 13, 2007

Vishay’s New 4-Line Bus Port Protection Diode Array Provides 15-kV ESD Protection, Low Typical Capacitance of <1 pF and Low Typical Leakage Current of <0.1 μA in Ultra-Compact LLP75 Leadless Package

June 13, 2007

Vishay’s New SMD Blue LEDs Feature High Luminous Intensity of 45 mcd to 112 mcd and 2 kV ESD-Withstand Voltage

May 30, 2007

New 950-nm Surface-Mount Transmissive Optical Sensors for the Automotive Market Are Industry’s First With AEC Q101 Qualification and MSL 1 Moisture Rating

May 30, 2007

Vishay’s 1.25-MHz White LED Drivers Feature 90 % Typical Efficiency, Wide Input Voltage Range of 2.5 V to 6.0 V, and 30-V Output Capability

May 18, 2007

Vishay’s New BiAs Single-Line ESD Protection Diode Features Low Profile of 0.4 mm, Low Typical Capacitance of <8 pF, and Low Maximum Leakage Current of <0.1 μA

May 18, 2007

New Vishay Sfernice PRV4 Panel Potentiometer Features High 2-W Power Rating and Cermet Element in Compact, Fully Sealed Package

May 11, 2007

Vishay’s Industry-First VJ HVArc Guard® Surface-Mount X7R MLCCs Prevent Surface Arc-Over With Voltage Ratings From 250 VDC to 1000 VDC and Capacitance Range of 100 pF to 0.27 µF

May 11, 2007

Vishay BLH Web Tension Transmitter Measures Up to Four Zones with 750,000-Count Resolution, Output of 4 mA to 20 mA

May 09, 2007

Vishay Releases New Series of Ultrabright White SMD LEDs with 0603 Footprint, the Industry’s Smallest for This Device Type

May 04, 2007

TOKO and Vishay Announce License Agreement for High-Current, Low-Profile IHLP™ Inductors

April 18, 2007

Vishay Releases New Schottky Rectifiers Rated to 1 A and Transient Voltage Suppressors Rated to 100 W in Miniature MicroSMP™ Power Package With Space-Saving 2.5-mm by 1.3-mm Footprint

April 13, 2007

Vishay's New VJ Series of Surface-Mount Open-Mode Design MLCCs Offers X7R and C0G Dielectrics, Complete Range of Voltage Ratings from 16 VDC to 3000 VDC, and Capacitance Ranges of 10 pF to 1.8 µF

March 28, 2007

Vishay Offers Industry’s First 8-Diode ESD Protection Array in Ultra-Compact LLP1713 Package for Board Space Savings

February 26, 2007

Vishay’s New 75-V, 2-A Half-Bridge MOSFET Driver Targets Automotive, Power Conversion, and Class D Audio Applications

February 21, 2007

Vishay’s Quick-Net™ Precision Resistor Network Prototype Service Allows Designers to Specify Tight Ratio Tolerances of ±0.01 %, Absolute Tolerances of ±0.1 %, and TCR Tracking of ±5 ppm/°C

February 21, 2007

Vishay’s New ESD Single-Line Protection Diode Features Low Profile of 0.4 mm, Low Maximum Leakage Current of 0.1 µA, and Low Typical Capacitance of 12 pF

February 16, 2007

Vishay Announces Industry’s First Low-Profile, High-Current Inductors to Offer 3 % DCR Tolerance

February 16, 2007

Vishay Expands on 153 CRV Series With New SMD Capacitors Featuring Increased Voltages to 100 V and Increased Capacitance to 1000 μF

February 14, 2007

Vishay’s New VJ HVArc Guard™ Surface-Mount C0G MLCCs are Industry’s First Designed to Prevent Surface Arc-Over at High Voltages With Capacitance Ranges of 10 pF to 2700 pF

February 09, 2007

Vishay Releases New Wide-Band IR Sensor for Code Learning and IR Extender Applications

February 09, 2007

Vishay’s D2TO20 20-W Thick Film Power Resistors Feature Wide 0.010 Ω to 550 kΩ Resistance Range in Ultra-Compact TO-263 Package (D2PAK)

February 09, 2007

Four New IHLP Low-Profile, High-Current Inductors Feature Low Profiles of 1.2 mm and 2.0 mm With Maximum Frequency Ranges of 1.0 MHz and 5.0 MHz

February 02, 2007

Vishay Releases New Sapphire-Based, High-Intensity White SMD LED Series in PLCC-2 Package

February 02, 2007

Vishay Siliconix P-Channel Load Switches With Integrated Slew-Rate Control For 1.5 V to 5-V Applications Receive analogZONE “Product of the Year” Award

January 22, 2007

Vishay’s New 20-V to 40-V PolarPAK® Power MOSFETs Combine Thermal Benefits of Double-Sided Cooling Package with On-Resistance Down To 1.4 Milliohms

January 19, 2007

Vishay’s New WSLS2512 Surface-Mount Power Metal Strip® Resistor Offers Increased Stability With Low Resistance Change of 0.5 % in Low Resistance Values of 0.01 Ω to 0.1 Ω

January 19, 2007

Vishay’s New Multi-Channel EMI Filter Arrays Feature Ultra-Compact LLP Leadless Packages For Board Space Savings

January 15, 2007

New Vishay Silconix N-Channel PowerPAK® ChipFET® MOSFETs Offer Same 3-W Maximum Power Dissipation as Larger SO-8 in 81 % Smaller Footprint