Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay’s New ESD Single-Line Protection Diode Features Low Profile of 0.4 mm, Low Maximum Leakage Current of 0.1 µA, and Low Typical Capacitance of 12 pF

Ultra-Compact Plastic SOD923 Package Provides Board Space Savings


070221esd

Products mentioned:

VESD05A1B-02Z
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

MALVERN, Pa. — February 21, 2007 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced the release of a new ESD single-line protection diode in a tiny plastic SOD923 package.

With a compact 0.6-mm by 1.0-mm footprint and an extremely low profile of 0.4 mm, the VESD05A1B-02Z is designed to save board space and provide ESD protection in portable electronics for mobile computing, mobile communication, consumer, industrial, automotive, and medical applications.

The new device features a low typical capacitance of 12 pF at 2.5 V and 19 pF at 0 V (ground level), and a low maximum leakage current of 0.1 µA at 5 V. The ESD protection diode offers breakthrough voltages of 7.5 V (maximum) and 6.8 V (typical) at 1 mA, and a maximum clamping voltage of 11 V at 3 A and 9.5 V at 1 A.

The VESD05A1B-02Z provides transient protection for one data line as per IEC 61000 4 2 (ESD) at 20 kV (air and contact discharge) and IEC 61000 4 5 (lightning) from 3 A (tp = 8/20 µs). The new device is also compliant with RoHS 2002/95/EC and WEEE 2002/96/EC.

Samples of the new ESD single-line protection diode in the compact SOD923 package are available now. Production quantities will be available in Q1 2007, with lead times of 10 weeks for large orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###
Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword