|
For more information: Vishay’s Quick-Net™ Precision Resistor Network Prototype Service Allows Designers to Specify Tight Ratio Tolerances of ±0.01 %, Absolute Tolerances of ±0.1 %, and TCR Tracking of ±5 ppm/°CService Features Two-Week Turnaround and No NRE Charges
MALVERN, Pa — February 21, 2007—Vishay Intertechnology, Inc. (NYSE: VSH) announces Quick-Net™, the industry’s prototyping service for precision resistor networks to provide designers and manufacturers with a two-week turnaround without non-recurring engineering (NRE) charges. Quick-Net dramatically shortens the process of bringing end products requiring precision analog circuitry to market, while allowing designers to specify improved ratio and TCR tracking specifications. Precision resistor networks, which integrate a number of resistive components in a single package in various configurations, are an increasingly popular solution for saving space and reducing assembly costs for a wide range of analog applications requiring precision performance. While resistor network prototyping typically requires up to 10 weeks to produce a single sample, Quick-Net provides a two-week turnaround, with certain styles prototyped in just 72 hours, and no NRE charges. To meet the requirements of their custom designs, an easy-to-complete fax form allows designers to specify the desired package format, schematic pin-out, and required electrical performance. Resistance ranges are package specific and typically range from 100 Ω to 100 kΩ for most formats, with values up to 1 MΩ available in single in-line formats. Available performance limits include ratio tolerances down to ±0.01 % (over 1 kΩ), absolute tolerances of ±0.1 %, TCR tracking of ±5 PPM/°C at a temperature range of –55 °C to +125 °C, and a maximum wattage of 25 mW/element. Quick-Net offers designers a broad choice of network standards and package types, including SIP, DIP, flatpack, and leadless chip carriers. The networks are available with either Tantalum Nitride or Tamelox® passivated nichrome resistor films. Vishay’s Quick-Net service is available immediately.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com. Quick-Net is a trademark of Vishay Intertechnology, Inc. |