|
Vishay Releases Industry’s First High-Intensity Power SMD LEDs in CLCC6 Ceramic Package With Low Heat Dissipation and Optical Efficiency up to 35 lm/W
New VLMx61 Series Offers High-Efficiency, High Luminous Intensity from 2800 mcd to 9000 mcd for Thermal-Sensitive Applications
MALVERN, Pa. — August 24, 2007 — Vishay Intertechnology, Inc. (NYSE: VSH) today released the industry’s first series of high-intensity yellow, amber, and white power SMD LEDs in the CLCC6 ceramic package. The VLMx61 series offers a very low thermal resistance and high optical power for thermal-sensitive applications.
The CLCC6 ceramic package of the VLMK61, VLMY61, and VLMW61 devices allows the additional current drive for a maximum light output while maintaining a high service life of up to 50,000 hours. Its high-efficiency heat dissipation makes the CLCC6 the ideal light source for clustered or matrix designs where the cumulative heat is a key consideration.
The new LEDs in the VLMx61 series are optimized for backlighting and illumination in automotive and transport, consumer, and general applications. Typical end products include handheld mobile devices; traffic lights; household appliances, such as washer, dryers, and refrigerators; and exterior automotive lighting, such as turn and brake lights.
All devices in the series offer a 60° half-intensity angle and are compatible with IR-reflow solder processes, in accordance with CECC 00802 and J-STD-020C. Preconditioned according to JEDEC Level 4a standards, the CLCC6 package is lead (Pb)-free and RoHS-compliant, and is Automotive-qualified AEC-Q101.
Device Specification Table
|
|
VLMK61
|
VLMY61
|
VLMW61
|
|
Color
|
Amber
|
Yellow
|
White
|
|
Technology
|
AlInGaP
|
AlInGaP
|
InGaN
|
|
Luminous intensity range
|
2800 mcd to 5600 mcd
|
2800 mcd to 5600 mcd
|
2800 mcd to 9000 mcd
|
|
Optical efficiency
|
35 lm/W
|
35 lm/W
|
30 lm/W
|
|
ESD-withstand voltage
|
Up to 2 kV
|
Up to 2 kV
|
Up to 1 kV
|
|
Power dissipation
|
450 mW
|
450 mW
|
650 mW
|
|
Forward voltage
|
Up to 3.0 V
|
Up to 3.0 V
|
Up to 4.3 V
|
|
Thermal resistance junction/pin
|
60 K/W
|
60 K/W
|
50 K/W
|
|
Thermal resistance junction/ambient
|
110 K/W
|
110 K/W
|
90 K/W
|
|
Package Compatibility
|
PLCC6
|
PLCC6
|
PLCC6
|
Samples and production quantities of the VLMx61 high-intensity power SMD LEDs are available now, with lead times of six weeks for larger orders.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, rectifiers, MOSFETs, optoelectronics, and selected ICs) and passive electronic components (resistors, capacitors, inductors, sensors, and transducers). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, and medical markets. Its product innovations, successful acquisition strategy, and "one-stop shop" service have made Vishay a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.
###
|