Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay Releases Industry’s First High-Intensity Power SMD LEDs in CLCC6 Ceramic Package With Low Heat Dissipation and Optical Efficiency up to 35 lm/W

New VLMx61 Series Offers High-Efficiency, High Luminous Intensity from 2800 mcd to 9000 mcd for Thermal-Sensitive Applications


LEDs

Products mentioned:

VLMK61
VLMY61
VLMW61
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

MALVERN, Pa. — August 24, 2007 — Vishay Intertechnology, Inc. (NYSE: VSH) today released the industry’s first series of high-intensity yellow, amber, and white power SMD LEDs in the CLCC6 ceramic package. The VLMx61 series offers a very low thermal resistance and high optical power for thermal-sensitive applications.

The CLCC6 ceramic package of the VLMK61, VLMY61, and VLMW61 devices allows the additional current drive for a maximum light output while maintaining a high service life of up to 50,000 hours. Its high-efficiency heat dissipation makes the CLCC6 the ideal light source for clustered or matrix designs where the cumulative heat is a key consideration.

The new LEDs in the VLMx61 series are optimized for backlighting and illumination in automotive and transport, consumer, and general applications. Typical end products include handheld mobile devices; traffic lights; household appliances, such as washer, dryers, and refrigerators; and exterior automotive lighting, such as turn and brake lights.

All devices in the series offer a 60° half-intensity angle and are compatible with IR-reflow solder processes, in accordance with CECC 00802 and J-STD-020C. Preconditioned according to JEDEC Level 4a standards, the CLCC6 package is lead (Pb)-free and RoHS-compliant, and is Automotive-qualified AEC-Q101.

Device Specification Table

 

VLMK61

VLMY61

VLMW61

Color

Amber

Yellow

White

Technology

AlInGaP

AlInGaP

InGaN

Luminous intensity range

2800 mcd to 5600 mcd

2800 mcd to 5600 mcd

2800 mcd to 9000 mcd

Optical efficiency

35 lm/W

35 lm/W

30 lm/W

ESD-withstand voltage

Up to 2 kV

Up to 2 kV

Up to 1 kV

Power dissipation

450 mW

450 mW

650 mW

Forward voltage

Up to 3.0 V

Up to 3.0 V

Up to 4.3 V

Thermal resistance junction/pin

60 K/W

60 K/W

50 K/W

Thermal resistance junction/ambient

110 K/W

110 K/W

90 K/W

Package Compatibility

PLCC6

PLCC6

PLCC6

Samples and production quantities of the VLMx61 high-intensity power SMD LEDs are available now, with lead times of six weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword