|
For more information: Vishay’s New PTC Thermistors Offer Mains Voltage Operation with Surface Temperatures Ratings from 100 °C to 200 °C for Heating ApplicationsSelf-Regulating Devices Minimize Parts Count and Cost in Heating Applications
MALVERN, PENNSYLVANIA — October 24, 2007 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced a new series of self-regulating PTC (positive temperature coefficient) thermistors for heating applications. The directly heated PTCHP series devices are optimized for use as heating elements in home appliances such as thermal actuators, insecticide and perfume vaporizers, and small warming plates. Minimizing the parts count and overall cost in designs where a controlled amount of heat is needed, the self-regulating thermistors eliminate the need for a thermostat or other control circuitry. The PTCHP devices offer a 1200-Ω resistance value at +25 °C with a ± 35 % tolerance, and are specified for a 230-VAC rated voltage and 265-VAC maximum voltage. The thermistors are designed to operate over a -40 °C to +85 °C temperature range and are rated for surface temperatures from 100 °C to 200 °C. Featuring Ag-metallization suitable for clamping, the devices are RoHS 2002/95/EC and WEEE 2002/96/EC compliant. Samples and production quantities of the new series of PTC thermistors are available now. Lead time for production quantities is eight to 10 weeks.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.
|