VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Company Info:Press Room:2007 Releases:Vishay Offers Three New Single-Line ESD Protection Diodes
详细信息:
媒体联络: 电子邮件 bob.decker@wallstcom.com
销售联络: http://www.vishay.com/diodes/protection-tvs-esd/sales
 

Vishay Offers Three New Single-Line ESD Protection Diodes in Ultra-Compact Plastic SOD923 Package for Space-Limited Applications

Devices Feature Low Maximum Leakage Current Down to <0.1 µA, Low Typical Capacitance Down to 12.5 pF, and Extremely Low 0.4-mm Profile

MALVERN, Pa. — November 9, 2007 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced the release of three new single-line ESD protection diodes in the tiny plastic SOD923 package for portable electronics and other space-sensitive applications.

The VESD03A1C-02Z, VESD05A1C-02Z, and VESD12A1C-02Z are designed to provide ESD protection in space-limited applications like portable electronics, including portable gaming devices, MP3-players, and cell phones.

With a compact 0.6-mm by 1.0-mm footprint and an extremely low profile of 0.4 mm, the devices can be placed very close to the interface connector or right in front of the ESD-sensitve IC-ports for optimized ESD protection.

The three new ESD-protection devices are made of silicon Z-diodes with reverse working ranges of 3.3 V, 5 V, and 12 V. Within these working ranges the diodes offer a high isolation to ground characterized by low leakage current (<1 µA) and low capacitances (<85 pF).

Any transient voltage signal exceeding the reverse breakthrough voltage level will be “clamped” or “short” to ground. Negative transient voltage signals drive the Z-diode in the forward direction so that the transient will also be “clamped” close below the ground level.

Due to the protection diodes’ short leads and small package size, their line inductance is very low, making them efficient ESD-protection devices.

Featuring a nonmagnetic package material, the devices provide transient protection for one data line as per IEC 61000 4 2 (ESD) at 30 kV (air and contact discharge). The devices are lead (Pb)-free and comply with RoHS 2002/95/EC and WEEE 2002/96/EC.

Samples and production quantities of the new VESD03A1C-02Z, VESD05A1C-02Z, and VESD12A1C-02Z ESD single-line protection diodes in the compact SOD923 package are available now, with lead times of eight to 10 weeks for large orders.

Vishay Intertechnology, Inc. 是在 NYSE (VSH) 上市的“财富 1,000 强企业”,是世界上分立半导体(二极管、整流器、晶体管、光电子产品及某些精选 IC)和无源电子元件(电阻、电容器、电感器、传感器及转换器)的最大制造商之一。这些元件几乎用于工业、计算、汽车、消费、电信、军事、航空及医疗市场的各种类型的电子设备中。其产品创新、成功的收购战略以及提供“一站式”服务的能力已使 Vishay 成为了全球业界领先者。有关 Vishay 的详细信息,可以访问 Internet 网站 http://www.vishay.com。

###

 
ESD
 

该发布:

About Vishay
Brands
Careers
Contacts
Ethics
Investor Relations
Product News
2008 releases
2007 releases
2006 releases
2005 releases
2004 releases
*2003 releases
*2002 releases
*2001 releases
*2000 releases
*1999 releases
Trade Shows
Vishay History
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account