|
For more information: Vishay’s New Toroidal High-Temperature Inductor Offers Industry’s Lowest Inductance Down to 0.47 μH and Lowest DCR With Vertical- and Horizontal-Mount OptionsHigh-Current Devices Feature Industry’s Highest Rated Current up to 36 A and Highest Saturation Current up to 50 A
MALVERN, PENNSYLVANIA — Nov. 14, 2007 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced the first size in a series of new toroidal, high-current, high-temperature inductor that offers the industry’s highest rated and saturation current, and the industry’s lowest DCR. With a high operating temperature rating to +200 °C and a toroidal design to reduce EMI, the new TJ5-HT inductor is optimized for switching power supplies, EMI/RFI filtering, and output chokes in automotive, industrial, and deep well drilling products. The low-cost device offers designers horizontal and vertical mount options to optimize the PCB layout. With 11 standard inductance values to choose from, the inductor features a maximum DCR range from 0.29 Ω down to 0.0024 Ω when vertically mounted, and 0.3 Ω to 0.003 Ω when horizontally mounted. The TJ5-HT offers a wide inductance range from 470 μH down to 0.47 μH, with a high rated current from 2.8 A up to 36 A, and saturation current from 1.5 A up to 50 A. The inductor provides low magnetic radiation and is RoHS-compliant. Custom values and current ratings are available upon request. Samples and production quantities of the new TJ5-HT inductor are available now. Lead time for production quantities is 10 weeks.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com. |