Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay Releases Industry-First SMD LEDs in CLCC-6 Flat Ceramic Package Combining Low Thermal Resistance Down to 40 k/W and High Optical Power From 2800 mcd to 9000 mcd


CLCC-6 Flat LED

Products mentioned:

VLMK62
VLMY62
VLMW62
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

MALVERN, Pa. — Dec. 12, 2007 — Vishay Intertechnology, Inc. (NYSE: VSH) today released the industry.s first series of high-intensity yellow, amber, and white power SMD LEDs in the CLCC-6 flat ceramic package to offer low thermal resistance of 40 K/W or 60 K/W and high optical power from 2800 mcd to 9000 mcd for thermal-sensitive applications.

With an ultra-low profile of only 0.9 mm, the CLCC-6 flat ceramic package of the VLMK62, VLMY62, and VLMW62 devices allows the additional current drive for a maximum light output while maintaining a high service life of up to 50,000 hours, making them ideal light sources in applications where thermal management is a key consideration.

The new LEDs are optimized for backlighting and illumination in automotive and transport, consumer, and general applications. Typical end products include handheld mobile devices, such as mobile phones and PDAs; traffic lights; advertising displays; bicycle lamps; household appliances, such as washer, driers, and refrigerators; and exterior automotive lighting, such as turn and brake lights.

All devices in the series offer a 60° half-intensity angle and are compatible with IR-reflow solder processes, in accordance with CECC 00802 and J-STD-020C. Preconditioned according to JEDEC Level 4a standards, the CLCC-6 flat package is lead (Pb)-free and RoHS-compliant. The LEDs are automotive qualified AEC-Q101.

Device Specification Table

VLMK62
VLMY62
VLMW62
Color
Amber
Yellow
White
Technology
AlInGaP
AlInGaP
InGaN
Luminous intensity range
2800 mcd to 5600 mcd
2800 mcd to 5600 mcd
2800 mcd to 9000 mcd
Luminous flux
8800 mlm to 17600 mlm
8800 mlm to 17600 mlm
8800 mlm to 28300 mlm
Optical efficiency
35 lm/W
35 lm/W
30 lm/W
ESD-withstand voltage
Up to 2 kV
Up to 2 kV
Up to 1 kV
Power dissipation
450 mW
450 mW
650 mW
Forward voltage
Up to 3.0 V
Up to 3.0 V
Up to 4.3 V
Thermal resistance junction/pin
60 K/W
60 K/W
40 K/W
Thermal resistance junction/ambient
110 K/W
110 K/W
90 K/W
Package Compatibility
PLCC6
PLCC6
PLCC6

Samples and production quantities of the new VLMx62 series of high-intensity power SMD LEDs are available now, with lead times of six weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword