Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287 
Fax:  1.610.889.9429 
E-mail:  andrew.post@vishay.com

Sales contact: 

ビシェイ・スフィルニース社のP30Lパネル用ポテンショメータ 長寿命100万サイクル、低温度係数±150 ppm/℃を コンパクトな完全密閉IP67パッケージで実現

電力定格2W(70℃)、動作トルク4.25インチ・オンス、サーメット抵抗素子で産業用制御デバイスに求められる高信頼性/堅牢性を確保


P30L

Products mentioned:

P30L
For more information:
Media contact -  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287 
Fax:  1.610.889.9429 
E-mail:  andrew.post@vishay.com

Sales contact: 

This release in:

ペンシルバニア州マルバーン市、2008 年1月 18日: ビシェイ・インターテクノロジー社(NYSE:VSH)は本日、低温度係数、高動作トルク、高電力定格2Wと長寿命を特長とするパネル用小型ポテンショメータを発表した。

標準的なパネル用ポテンショメータの寿命は10万サイクルだが、P30Lでは100万サイクルの長寿命が得られる。これにより部品交換の必要性が減り、信頼性の向上と、保守費用の節約が可能になる。

この完全密閉IP67パッケージ、純錫端子のポテンショメータは、トラックやトラクタ、工作機械、冷暖房機器、溶接機、軍用機器、農業用機器、防水機器等の製品に利用され、産業用制御パネルや高耐久性が要求される操作部、自動車やオフロード関係の制御など過酷な環境での様々な用途に使われる。

本体の直径が19.7mmと他の2W定格パネル用ポテンショメータよりも小型なため、従来のポテンショメータに比べて省スペース化が図れる。サーメット素子はカーボン素子よりも安定性が高く、また絶縁耐力も2500Vrmsで高信頼性、堅牢性が確保されている。また軸の形状については図面を支給することで特注も可能。

このビシェイ・スフィルニース社製ポテンショメータは作動トルクが最大4.25インチ・オンスと大きく、またストップ位置での停止トルクは99インチ・オンスとなっている。抵抗値の範囲は1 kΩ~50kΩ(44.7V~300Vの動作電圧に対応)で、接触抵抗の変化は3%(標準値)と小さい。動作温度範囲は–40℃~+100℃となっており、過酷な環境下で信頼性の高い動作が保証される。

P30Lは現在サンプル提供中で、製品の出荷は2008年1月に開始される予定。また大量注文時の納期は8~10週間となっている。

ビシェイ・インターテクノロジー社はニューヨーク株式市場上場(VSH)のフォーチュン1000企業で、世界最大手のディスクリート半導体 (ダイオード、整流器、トランジスタ、光電子製品や特定のIC等)および受動電子部品 (抵抗、コンデンサ、インダクタ、変換機等) メーカーのひとつ。同社の部品はコンピュータ、自動車、消費者向け、通信、軍用、航空宇宙、医療等多種多様な業界の製品に組み込まれている。革新的な製品、企業買収における優れた戦術、「ワンストップショップ」サービスの実現で、ビシェイは業界のリーダーとしての地位を確固たるものにしている。ビシェイ社のホームページはhttp://www.vishay.com。

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword