English   日本語 (Japanese)   简体中文 (Chinese)   
VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoApplicationsCompany Info
Company Info:Press Room:2008 Releases:Vishay Releases 5th Generation Family of High-Performance 100-V Schottky Diodes
For more information:
Media contact:  E-mail:  bob.decker@wallstcom.com
Sales contact:  http://www.vishay.com/diodes/protection-tvs-esd/sales
 

Vishay Releases 5th Generation Family of High-Performance 100-V Schottky Diodes That Offer Tj Max of +175 °C For High-Temperature Applications

Nine New Devices Feature Very Low Typical Forward Voltage Drop From 0.55 V at 8 A to 0.61V at 30 A, Extremely Low Typical Reverse Leakage From 1 mA to 5.5 mA at 125 °C , and an Overall 30 % Increase in Power Density

MALVERN, PENNSYLVANIA — Jan. 30, 2008 — Vishay Intertechnology, Inc. (NYSE: VSH) today launched a new high-performance Schottky Diode Gen 5.0 silicon platform with eight new devices offering low forward voltage drop, low reverse leakage, and a high maximum junction temperature for high-temperature applications.

Featuring submicron trench technology, Vishay’s new family of Schottky diodes offers a maximum junction temperature of +175 °C, making them suitable for automotive and other high-temperature applications. The devices are offered in small RoHS-compliant packages for improved cost-to-power ratios, with a reverse biased safe operating area (RBSOA) available for tight and cost-effective designs. A high and stable breakdown voltage (>115 V) accommodates voltage spikes and optimizes power density, which is increased in the diodes by 30 % compared with previous-generation products. Even so, the new devices are priced up to 10% lower than Vishay’s planar Gen 3.1 and the planar Gen 2.0 devices.

The new diodes are optimized for ac-to-dc, secondary rectification, flyback, buck and boost converters, half-bridge, reverse battery protection, freewheeling, class-D amplifiers, and dc-to-dc module applications. Typical end products include high power density SMPS; adaptors for desktop PCs; servers; automotive drives and controls; telecom networks; consumer electronics like PDPs, LCDs, and high-efficiency audio systems; and mobile electronics such as notebook computers, cell phones, and portable media players.

The devices offer a very low typical forward voltage drop from 0.55 V at 8 A to 0.61 V at 30 A, and extremely low typical reverse leakage from 1 mA to 5.5 mA at 125 °C, with very tight parameter distribution. They feature increased ruggedness for reverse avalanche capability, with parts 100 % screened in avalanche, and negligible switching losses.

Device Specification Table

Device IF(AV)
(A)
@ TC (°C) VFM@ 125°C
(Typ) (V)
Reverse Leakage EAS
(mJ)
TJ Max
(°C)
Package
25 °C (µA) Typ @ 125 °C (mA)
8TT100 8 163 °C 0.55 at 8 A 65 1 67 175 °C TO-220AC
MBR10T100 10 A 159 °C 0.62 at 10 A 100 1.2 54 175 °C TO-220AC
16CTT100 2x8 A 163 °C 0.55 at 8 A 65 1 67 175 °C TO-220AB
MBR20T100CT 2x10 A 159 °C 0.62 at 10 A 100 1.2 54 175 °C TO-220AB
20TT100 20 A 160 °C 0.63 at 20 A 150 3 67.5 175 °C TO-220AC
43CTT100 2x20 A 160 °C 0.63 at 20 A 150 2.5 67.5 175 °C TO-220AB
30PT100 30 A 156 °C 0.61 at 30 A 200 5.5 135 175 °C TO-247
63CPT100 2x30 A 156 °C 0.61 at 30 A 200 5.5 135 175 °C TO-247

Samples and production quantities of the new 5th generation family of Schottky diodes are available now, with lead times of eight to 10 weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, rectifiers, transistors, and optoelectronics and selected ICs) and passive electronic components (resistors, capacitors, inductors, sensors, and transducers). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, and medical markets. Its product innovations, successful acquisition strategy, and ability to provide "one-stop shop" service have made Vishay a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

 
Schottky Diodes
 

This release in:

About Vishay
Brands
Careers
Contacts
Ethics
Investor Relations
Product News
2010 releases
2009 releases
2008 releases
2007 releases
2006 releases
2005 releases
2004 releases
*2003 releases
*2002 releases
*2001 releases
*2000 releases
*1999 releases
Terms and Conditions of Sale
Trade Shows
Vishay History
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account