Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay Releases New VLMW611.. and VLMW621.. Series of Warm White Power SMD LEDs in CLCC-6 and CLCC-6 Flat Package With Industry’s Lowest Profile of 0.9 mm

Devices Utilize InGan Technology to Offer Luminous Intensity Range of 1800 mcd to 7100 mcd, and Low Resistance of 40 K/W and 50 K/W


VLMW62...

Products mentioned:

VLMW611..
VLMW621..
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

MALVERN, Pa. — March 12, 2008 — Vishay Intertechnology, Inc. (NYSE: VSH) today released two new series of warm white power SMD LEDs that utilize InGan technology to offer low resistance and high optical power. The VLMW611.. series is offered in the CLCC-6 package, while the VLMW621.. series features the CLCC-6 flat package, which offers an industry-low height profile of 0.9 mm.

Among the most robust and light-efficient products on the market, the devices’ ceramic packages make them the ideal light source in applications where careful thermal management is essential. Their low thermal resistance allows these devices to handle the additional current drive needed for maximum light output while maintaining a long service life of up to 50,000 hours.

The new LEDs are optimized for backlighting and illumination in automotive and transport, consumer, and general applications. Typical end products include handheld mobile devices, such as mobile phones and PDAs; instrument panels; marker lights; advertising displays; household appliances, such as refrigerators, washers, and driers; and bicycle lamps.

All devices have a 140-mA forward current, with a 4.3-V maximum forward voltage and 650-mW power dissipation. They provide an optical efficiency of 24 lm/W and an ESD-withstand voltage up to 1 kV according to JESD22-A114-B.

The LEDs offer a 60° half-intensity angle, and are compatible with IR-reflow solder processes according to CECC 00802 and J-STD-020C. The devices are automotive qualified to AEC-Q101 and comply with RoHS 2002/95/EC and WEEE 2002/96/EC. Preconditioned according to JEDEC Level 4 standards, the CLCC-6 and CLCC6 flat packages are lead (Pb)-free and RoHS-compliant.

Device Specification Table

LED Series VLMW611.. VLMW621..
Luminous intensity range 1800 mcd to 7100 mcd 1800 mcd to 7100 mcd
Luminous Flux 5400 mlm to 22300 mlm 5400 mlm to 22300 mlm
Thermal resistance junction/pin 50 K/W 40 K/W
Thermal resistance junction/ambient 100 K/W 90 K/W
Package SMD CLCC-6 SMD CLCC-6 flat

Samples and production quantities of the new VLMW611.. and VLMW621.. power SMD LEDs are available now, with lead times of six weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword