![]() |
|
||||||
|
|
|
For more information:
Media contact: e-mail marti.spalding@measurementsgroup.com Sales contact: http://www.vishay.com/strain-gages/sales Vishay Micro-Measurements System 7000, with Measurement Accuracy of ±0.05 %, Measurement Resolution of 0.5 Microstrain, and Scan Rates Up to 2048 Samples per Second, Now Available as 32-Channel, Bench-Top ScannerUsers Can Intermix Strain Gages, Transducers, Thermocouples, LVDTs, Other SensorsMALVERN, PENNSYLVANIA — April 16, 2008 — Vishay Intertechnology, Inc. (NYSE: VSH) announces that Vishay Micro-Measurements System 7000 is now available with new features and capabilities. Previously available as a 4U-height, 19-inch, rack-mountable scanner, System 7000 is now also available as a 32-channel, bench-top scanner. In addition, it also now enables the use of linear variable differential transformers (LVDTs), as well as other types of sensors. LVDTs are used in applications where displacement measurements are required. Designed for use with Vishay Micro-Measurements StrainSmart software, System 7000 acquires, reduces, and presents data for stress analysis testing. Able to address a wide range of precision strain measurement needs, System 7000 can be configured with a virtually unlimited number of sensors. Applications include design verification of engineered products like aircraft, automobiles, construction machinery, bridges, buildings, as well as analysis of component failures from industrial (ventilating equipment, pumps, compressors, shafts, bearings) to computers (printed circuit boards, display screens, key boards, hard drives, peripheral devices) to medical (respirators, pumps, prostheses, autoclaves, dental implants) to consumer (sports equipment, cell phones, electronic gaming, lawn and garden equipment, bicycles). System 7000 hardware is housed in a high-channel-density enclosure. Users can intermix strain gages, strain-gage-based transducers, thermocouples, LVDTs, and other sensors including those with high-level voltage outputs in groups of eight by choosing the appropriate sensor card for up to 128 channels. It is available in both 4U-height, 19-inch, rack-mountable scanner and 32-channel, bench-top scanner versions. An Ethernet interface allows flexible positioning of scanners, and multiple scanners can be easily synchronized using a single sync cable. System 7000 is a high-performance data acquisition instrument with measurement accuracy of 0.05 % of full scale. Each channel card employs a 24-bit analog-to-digital converter. Scan rates up to 2048 samples per second are available for simultaneous reading of all sensor inputs. Combinations of analog and flexible Finite Impulse Response (FIR) filters are available to provide adequate anti-alias filtering at all scanning rates. Each sensor card has high-capacity, nonvolatile data storage capability. Electronically selectable bridge-completion resistors allow the user to choose between 120-, 350-, and 1000-ohm strain gages through software selection. System 7000 has several design features that reduce total cost of ownership. It is capable of self-calibration with a removable calibration reference. Calibration can be performed anywhere, and there is no need to return the entire system to the factory for calibration. Thus, downtime while waiting for calibration is essentially eliminated. Input connectors are RJ-45 type, and simple cable-crimping tools enable fast assembly time. Individual scanners can be separated and located close to sensors to reduce sensor cabling costs. Vishay Micro-Measurements is a division of Vishay Measurements Group. Vishay Measurements Group develops, manufactures, and markets components, instruments, and systems for a wide variety of test and measurement applications. Vishay strain gage products include electrical resistance strain gages for both stress analysis testing and transducer manufacturing applications, as well as strain gage instrumentation. Vishay PhotoStress® coatings and instruments use a unique optical process to detect stress and other physical forces. Vishay transducer products include load cells, force transducers, and instruments. Vishay also manufactures, installs, and services systems for weighing and force measurement and control. These include systems with transducers and instruments to control process weighing in food, chemical, and pharmaceutical plants; force measurement systems to control web tension in paper mills, roller force in steel mills, and cable tension in winch controls; on-board weighing systems that are installed in logging and waste-handling trucks; and special scale systems for aircraft weighing and portable truck weighing. Vishay Measurements Group is part of Vishay Intertechnology. Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, rectifiers, transistors, and optoelectronics and selected ICs) and passive electronic components (resistors, capacitors, inductors, sensors, and transducers). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, and medical markets. Its product innovations, successful acquisition strategy, and ability to provide "one-stop shop" service have made Vishay a global industry leader. Vishay can be found on the Internet at http://www.vishay.com. ###
| ![]() | ||||
|
|||||
| ||||||