Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay Releases New Analog Multiplexers and Switches With Ultra-Low Charge Injection Less Than 1.0 pC and Low Switching Capacitance Under 3 pF for Precision Instrumentation Applications

Eight New Devices Provide Low Leakage Currents From 0.25 nA to 5 nA and Extended Temperature Range From - 40 °C to + 125 °C


For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

MALVERN, PENNSYLVANIA — May 12, 2008 — Vishay Intertechnology, Inc. (NYSE: VSH) today released eight new high-frequency, low-charge-injection analog multiplexers and switches for precision instrumentation applications. They are also the first devices of their kind to be offered in the leadless 1.8-mm by 2.6-mm miniQFN package, in addition to the standard TSSOP and SOIC packages.

The four new analog multiplexers and four new analog switches combine an ultra-low charge injection from 0.5 pC to 1.0 pC, low switch capacitance of 2 pF and 3 pF, leakage currents from 0.25 nA to 5 nA, and typical on-resistance from 66 Ω to 72 Ω.

Their specifications make them ideal for high-frequency analog switching, high-speed multiplexing, audio and video routing, filtering, gain and frequency selection, level shifting, and calibration. End products will include precision instrumentation, industrial controls, medical instrumentation, telecom and datacom equipment, automated test equipment (ATE), and high-speed communications systems.

The new multiplexer offering includes the 4-channel DG604, the dual 4-channel DG4052A, the 8-channel DG4051A, and the triple 2-channel DG4053A. The new analog switches are the quad SPST DG611A, DG612A, and DG613A, which offer improved charge injection, on-resistance, and standby current compared to the industry-standard DG611, while eliminating the need for a VL pin. The new DG636 can be used as a dual SPDT analog switch or dual 2:1 multiplexer.

All of the devices released today are designed to operate from a +2.7-V to +12-V single supply, or from ± 2.5-V to ± 5.0-V dual supplies. They are fully specified at + 3 V, + 5 V, and ± 5 V. All control logic inputs have guaranteed 2-V logic high limits when operating from + 5-V or ± 5-V supplies, and are low-voltage logic compatible when operating from a 3-V supply.

The multiplexers and switches conduct equally well in both directions and offer rail-to-rail analog signal handling. They feature an extended operating temperature from -40 ° C to +125 ° C, and are available in a variety of packages, including the 14- and 16-lead TSSOP, 16-pin narrow SOIC, and the space-saving miniQFN.

Device Specification Table

Device Configuration Charge injection Leakage current Csoff RDS(on) Typ. Bandwidth 3 dB Package
DG611A Quad SPST, NC 1.0 pC 0.25 nA 2 pF 72 Ω 680 16-pin TSSOP, 16-pin narrow SOIC, 16-pin miniQFN
DG612A Quad SPST, NO 1.0 pC 0.25 nA 2 pF 72 Ω 680
DG613A Quad SPST, NC/NO 1.0 pC 0.25 nA 2 pF 72 Ω 680
DG636 Dual SPDT Dual 2:1 Mux 0.5 pC 0.5 nA 2 pF 70 Ω 610 14-pin TSSOP, 16-pin miniQFN
DG604 4-Channel 1.0 pC 0.5 nA 3 pF 70 Ω 280
DG4051A 8-Channel 0.5 pC 5 nA 3 pF 66 Ω 300 16-pin TSSOP, 16-pin narrow SOIC, 16-pin miniQFN
DG4052A Dual 4-Channel 0.5 pC 5 nA 3 pF 66 Ω 400
DG4053A Triple 2-Channel 0.5 pC 5 nA 3 pF 66 Ω 500

Samples and production quantities of the new analog switches and multiplexers are available now, with lead times of six to eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword