VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Company Info:Press Room:2008 Releases:ビシェイ・スフィルニース社、パネル取付ポテンショメータP10Lを発売
詳細をご希望の方は:
メディア連絡先: e-mail andrew.post@vishay.com
営業部連絡先: http://www.vishay.com/resistors-variable/potentiometers/sales
 

ビシェイ・スフィルニース社、長寿命(50万サイクル)で超小型(9.6mm) のパネル取付ポテンショメータP10Lを発売

完全密閉IP67パッケージ、温度係数 が最小±150ppm/℃(標準値)の低価格デバイス

ペンシルバニア州マルバーン市、2008年7月 11日 : ビシェイ・インターテクノロジー社(NYSE: VSH)は本日、最小温度係数±150ppm/℃で長寿命な新小型(9.6mm)パネル用低価格ポテンショメータを発表しました。

標準的なパネル用低価格ポテンショメータの寿命は5万サイクル程度ですが、P10Lでは50万サイクルの長寿命が得られるため部品交換の必要性が減り、信頼性が向上し、また保守費用を節約できます。

この完全密閉IP67パッケージで純錫端子のポテンショメータは、玩具、病院のベッド用オーディオシステム、空調コントロール、ポータブルヒーターのコントロール、簡単な工具類、調光機器等のコントロールパネルや動作比例制御ペダル、照明アプリケーションに使われます。

この新型デバイスはサイズが9.6mmと小さいため通常のパネル用ポテンショメータの小型化、低コスト化を図ることができます。またこのサーメット素子はカーボン素子よりも安定性が高く、絶縁耐力も1,000Vrmsと高信頼性、堅牢性が確保されています。P10Lはプラスチック製のシャフトとブッシングが特長で、お客様の図面によるシャフトの特注にも対応可能です。

このビシェイ・スフィルニース社製新型ポテンショメータの作動トルクは最大2.83インチ・オンスで、またストップ位置での停止トルクは9.9インチ・オンスです。抵抗値は1kΩ~50kΩの範囲で4種類あり、接触抵抗の変化は低い1%です。動作温度範囲は–40℃~+100℃で、過酷な環境下でも信頼性の高い動作が保証されます。

P10Lポテンショメータのサンプルおよび製品は現在入手可能で、量産注文に対する納期は8~10週間です。

ビシェイ・インターテクノロジー社はニューヨーク株式市場上場(VSH)のフォーチュン1000企業で、世界最大手のディスクリート半導体 (ダイオード、整流器、トランジスタ、光電子製品や特定のIC等)および受動電子部品 (抵抗、コンデンサ、インダクタ、変換機等) メーカーのひとつ。同社の部品はコンピュータ、自動車、消費者向け、通信、軍用、航空宇宙、医療等多種多様な業界の製品に組み込まれている。革新的な製品、企業買収における優れた戦術、「ワンストップショップ」サービスの実現で、ビシェイは業界のリーダーとしての地位を確固たるものにしている。ビシェイ社のホームページはhttp://www.vishay.com。

###

 
P10L
 

紹介された製品:

 

このリリースを読む:

About Vishay
Brands
Careers
Contacts
Ethics
Investor Relations
Product News
2008 releases
2007 releases
2006 releases
2005 releases
2004 releases
*2003 releases
*2002 releases
*2001 releases
*2000 releases
*1999 releases
Trade Shows
Vishay History
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account