|
For more information: Vishay Releases Industry’s First Amber and Yellow Power SMD LEDs in CLCC-2 Flat Ceramic Package With 400-mA Driving CurrentDevices Combine Low Thermal Resistance of 20 k/W and High Optical Power to 14000 mcd With Ultra-Low 0.75-mm Profile
MALVERN, Pa. — Aug. 27, 2008 — Vishay Intertechnology, Inc. (NYSE: VSH) today released the industry’s first series of high-intensity amber and yellow power SMD LEDs in the CLCC-2 flat ceramic package with driving currents up to 400 mA. The robust and light-efficient VLMK82.. and VLMY82.. devices offer low thermal resistance of 20 K/W and high optical power from 5600 mcd to 14000 mcd for thermal-sensitive applications. With an ultra-low profile of only 0.75 mm, the CLCC-2 flat ceramic package of the VLMK82.. and VLMY82.. LEDs allows the additional current drive for a maximum light output while maintaining a high service life of up to 50,000 hours, making them ideal light sources in space-limited applications where thermal management is a key consideration. With excellent efficiencies in brightness, lifetime, and power savings in a compact package (3.3 mm x 3.4 mm), the Vishay CLCC-2 devices are optimized for backlighting and illumination in automotive and transport, consumer, and general applications. Typical end products include retail and window displays; signage and graphics; household appliances; and automotive instrument panels and exterior lighting, such as brake lights and turn signals. Utilizing AlInGaP technology, the amber VLMK82.. LEDs offer optical power from 7100 mcd to 14000 mcd and a typical luminous flux of 28000 mlm. The yellow VLMY82.. devices provide optical power from 5600 mcd to 11200 mcd and a luminous flux of 26000 mlm. Both LEDs feature optical efficiency of 40 lm/W at 100 mA, a luminous intensity ratio per package unit of IV max/IV min ≤ 1.6, and 60° half-intensity angle. The new devices are compatible with IR-reflow solder processes, in accordance with CECC 00802 and J-STD-020C. Preconditioned according to JEDEC Level 4 standards, the CLCC-2 flat package is lead (Pb)-free and RoHS-compliant. The LEDs are automotive qualified AEC-Q101 and offer an ESD-withstand voltage up to 2 kV in accordance with JESD22-A114-B. Samples and production quantities of the new VLMK82.. and VLMY82.. power SMD LEDs are available now, with lead times of eight weeks for larger orders.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.
|