Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

ビシェイ社から業界初のCLCC-2フラットセラミックパッケージ によるアンバー/黄色のSMD パワーLED、ドライブ電流は400mA

薄型0.75mmで低熱抵抗(20k/W)と高出力(最大14000mcd)を実現


VLMx82..

Products mentioned:

VLMx82..
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

ペンシルバニア州マルバーン市、2008年8月 27日: ビシェイ・インターテクノロジー社(NYSE: VSH)は本日、業界初のCLCC-2フラットセラミックパッケージ、ドライブ電流が最大400mAのアンバーと黄色の高輝度パワーSMD LEDシリーズを発表しました。この堅牢で高効率なVLMK82..VLMY82..シリーズLEDの特長は低い温度抵抗(20K/W)と高い光出力(5600~14000mcd)で、温度条件の厳しい用途に最適です。

超薄型0.75mmのCLCC-2フラットセラミックパッケージによるVLMK82..VLMY82..シリーズのLEDは、ドライブ電流を増加させた最大限の光出力でなおかつ最大50,000時間の耐用寿命を維持できるため、温度管理が特に重要な、省スペース化の必要な用途に最適な光源です。

ビシェイ社の小型パッケージ(3.3 x 3.4mm)CLCC-2デバイスは輝度、寿命、省電力の特性が特に優れており、自動車や輸送機器、民生機器、その他の汎用としてバックライト・照明用に最適です。このLEDは主として小売店やウィンドウのディスプレイ、信号やグラフィック表示、家電機器、自動車の計器パネルやブレーキランプ/方向指示灯などの外部照明に使われます。

AlInGaP技術を利用したアンバー色LED(VLMK82..)の光出力は7100~14000mcd、光束は標準値で28000mlmが得られます。また黄色のデバイスVLMY82..の光出力は5600~11200mcd、光束は26000mlmです。両LEDとも光学効率が高く(40lm/W@100mA)、パッケージ単位の光度比(IV max/IV min)も1.6以下と小さく、半値角は60°です。

これら新デバイスはCECC 00802およびJ-STD-020CによるIRリフローはんだプロセスに対応しており、JEDECレベル4標準による前処理が行われたCLCC-2フラットパッケージは鉛フリーでRoHS適合です。また自動車用としてAEC-Q101の認定も取得済みで、JESD22-A114-BによるESD耐圧は最大2kVです。

新製品パワーSMD LED、VLMK82..VLMY82..のサンプルおよび製品は現在入手可能で、大量注文時の納期は8週間です。

ビシェイ・インターテクノロジー社はニューヨーク株式市場上場(VSH)のフォーチュン1000企業で、世界最大手のディスクリート半導体 (ダイオード、整流器、トランジスタ、光電子製品や特定のIC等)および受動電子部品 (抵抗、コンデンサ、インダクタ、変換機等) メーカーのひとつ。同社の部品はコンピュータ、自動車、消費者向け、通信、軍用、航空宇宙、医療等多種多様な業界の製品に組み込まれている。革新的な製品、企業買収における優れた戦術、「ワンストップショップ」サービスの実現で、ビシェイは業界のリーダーとしての地位を確固たるものにしている。ビシェイ社のホームページはhttp://www.vishay.com。

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword