Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

ビシェイ社、超小型LLP75リードレスパッケージによる 4回路バスポート保護アレイを新発売 低容量(1ダイオードあたり1.2pF)で耐サージ電流 11A以上

薄型0.75mmで携帯機器の省スペース化が可能


VBUS054CV-HS3

Products mentioned:

VBUS054CV-HS3
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

ペンシルバニア州マルバーン市、2008年9月5日: ビシェイ・インターテクノロジー社(NYSE: VSH)は本日、デュアル高速USBポートまたは4回路までの高周波信号ラインをトランジェント電圧に対し保護する、低容量で耐サージ電流に優れた4回路の小型ESD保護アレイを発表しました。

VBUS054CV-HS3のパッケージは取り付け面積が1.6 x 1.6mm、厚さが0.75mmと非常に小さなリードレスLLP75で、携帯/可搬コンピュータや通信、産業用、医用システムなど、各種携帯機器のアクティブESD保護機能を果たします。

この新デバイスは動作電圧5Vでの負荷容量が1.2pFと小さく、最大リーク電流も同じく0.1μA以下と小さいことが特長です。このアレイのブレークスルー電圧は標準7V(@1mA)で、最大クランピング電圧は22V(@13A)です。

また4本のデータラインに対する過渡電圧保護(ESD)特性は、IEC 61000-4-2の30kV(気中放電および接触放電)およびIEC 61000-4-5(雷)の11Aの各条件に適合しています。またRoHS 2002/95/ECおよびWEEE 2002/96/ECにも適合しています。

小型LLP75パッケージによるESDバスポート保護アレイのサンプルおよび製品は現在入手可能で、大量注文時の納期は10週間です。

ビシェイ・インターテクノロジー社はニューヨーク株式市場上場(VSH)のフォーチュン1000企業で、世界最大手のディスクリート半導体 (ダイオード、整流器、トランジスタ、光電子製品や特定のIC等)および受動電子部品 (抵抗、コンデンサ、インダクタ、変換機等) メーカーのひとつ。同社の部品はコンピュータ、自動車、消費者向け、通信、軍用、航空宇宙、医療等多種多様な業界の製品に組み込まれている。革新的な製品、企業買収における優れた戦術、「ワンストップショップ」サービスの実現で、ビシェイは業界のリーダーとしての地位を確固たるものにしている。ビシェイ社のホームページはhttp://www.vishay.com。

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword