|
For more information: Vishay’s VJ HVArc Guard® Surface-Mount X7R MLCCs Now Available With Optional Polymer Terminations to Reduce Failure Related to Mechanical CrackingCost-Effective Devices Prevent Surface Arc-Over With Voltage Ratings From 250 VDC to 1000 VDC and Capacitance Range of 100 pF to 0.27 μF
MALVERN, PENNSYLVANIA — Sept. 19, 2008 — In a move to decrease capacitor failures related to mechanical cracking, Vishay Intertechnology, Inc. (NYSE: VSH) today announced that its HVArc Guard® surface-mount X7R multilayer ceramic chip capacitors (MLCCs) are now available with optional polymer terminations especially constructed to withstand higher levels of mechanical stress. With optional polymer terminations, the VJ0805, VJ1206, VJ1210, VJ1808, and VJ1812 HVArc Guard® MLCCs reduce capacitor failures and save warranty costs by confining failures to the capacitor, thus reducing the number of damaged components on the circuit board or damage to the complete device itself. Optimized for applications including buck and boost dc-to-dc converters, voltage multipliers for flyback converters, and lighting ballast circuits, the MLCCs will be used in lighting systems and power supplies for medical, computer, motor control, construction and mining, and telecommunications applications. The VJ HVArc Guard® devices feature a unique, worldwide patented internal design structure that prevents surface arc-over at high voltages. This design allows for higher capacitances than standard high-voltage MLCCs, and facilitates the use of smaller case sizes in high-voltage products, allowing for device miniaturization and reducing component cost. The capacitors feature capacitances ranging from 100 pF to 0.27 μF, and offer twice the voltage breakdown in air of standard products with voltage ratings from 250 VDC to 1000 VDC. The devices eliminate the need for conformal coating, and can replace wire leaded through-hole capacitors. Samples and production quantities of the VJ HVArc Guard® surface-mount X7R MLCCs with optional polymer terminations are currently available, with lead times of approximately nine weeks.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com. HVArc Guard is a registered trademark of Vishay Vitramon, Inc. |