|
For more information: Vishay Releases New High-Power, High-Speed 870-nm Infrared Emitter in SMD PLCC2 Package With Industry’s Lowest Forward Voltage of 1.45 V at 100 mA and 2.1 V at 1 A, and High Radiant Intensity of 16 mW/sr at 100 mA
MALVERN, Pa. — Nov. 21, 2008 — Vishay Intertechnology, Inc. (NYSE: VSH) today broadened its optoelectronics portfolio with the introduction of an 870-nm SMD infrared emitter with the industry’s lowest forward voltage and highest radiant intensity of any such device in the PLCC2 package. The new VSMF4720 combines a wide viewing angle of ±60° with a high radiant intensity of 16 mW/sr at 100 mA, 150 % greater than any other available emitter in the PLCC2. The combination of a wide viewing angle, high power, and high speed makes the VSMF4720 ideal for data transmission applications such as infrared toll collect and wireless audio transmission. Suitable for high-pulse-current operation, the device offers high power output up to 1 A and 50-mW optical power at 100 mA. Given the VSMF4720’s low and stable forward voltage of 1.45 V at 100 mA and 2.1 V at 1 A, the device provides the basis for very uniform operation performance, especially in a series circuit layout. Featuring GaAlAs double hetero (DH) technology, the emitter offers switching times of 15 ns, meeting the requirements for high-modulation operation of 24 MHz and supporting data transmission rates of up to 16 Mbit/sec. The introduction of the VSMF4720 emitter in the 3.5-mm by 2.8-mm by 1.75-mm SMD PLCC2 package complements the recently introduced TSFF5510 5-mm leaded devices, allowing customers to choose the package that is best for their assembly method. The VSMF4720 is compatible with lead (PB)-free reflow soldering and complies with WEEE 2002/96/EC and RoHS 2002/95/EC. Samples and production quantities of the new VSMF4720 infrared emitter are available now, with lead times of four weeks for large orders.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.
|