Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay Releases Industry’s First White Power SMD LEDs to Utilize InGaN/TAG on Sapphire Technology in CLCC-2 Flat Ceramic Package With Ultra-Low 0.75-mm Profile

Devices Combine Low Thermal Resistance Down to 25 K/W and High Optical Power From 5600 mcd to 14000 mcd for High-Volume Applications


VLMW84..

Products mentioned:

VLMW84..
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

MALVERN, Pa. — Dec. 17, 2008 — Vishay Intertechnology, Inc. (NYSE: VSH) today released the industry’s first series of high-intensity white power SMD LEDs in the CLCC-2 flat ceramic package to offer InGaN/TAG on sapphire technology. Designed to reduce costs in high-volume applications, the VLMW84.. devices offer low thermal resistance of 25 K/W and high optical power from 5600 mcd to 14000 mcd.

With an ultra-low profile of only 0.75 mm, the CLCC-2 flat ceramic package of the VLMW84.. LEDs allows the additional current drive for a maximum light output while maintaining a high service life of up to 50,000 hours, making them ideal light sources in space-limited applications where thermal management is a key consideration.

The new devices are optimized for display backlighting and illumination in automotive and transport, consumer, and general applications. An eco-friendly alternative to CCFL display backlighting, the Vishay CLCC-2 LED offers excellent efficiencies in brightness, lifetime, and power savings in a compact package (3.3 mm x 3.4 mm). Typical end products include flashes for cameras; emergency lighting and signs; and automotive instrument panels and exterior lighting, such as brake lights and turn signals.

The LEDs offer a typical luminous flux of 27000 mlm and optical efficiency of 40 lm/W at 100 mA. The devices feature a luminous intensity ratio per package unit of IV max/IV min ≤ 1.6, forward voltage up to 5 V, and 60° half-intensity angle.

The VLMW84.. LEDs are compatible with IR-reflow solder processes, in accordance with CECC 00802 and J-STD-020C. Preconditioned according to JEDEC Level 4 standards, the CLCC-2 flat package is lead (Pb)-free and RoHS-compliant. The devices are automotive qualified AEC-Q101 and offer an ESD-withstand voltage up to 1 kV in accordance with JESD22-A114-B.

Samples and production quantities of the new VLMW84.. high-intensity white power SMD LEDs are available now, with lead times of eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword