Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

2009 Press Releases


December 28, 2009

New Vishay Siliconix 60-V SiM400 in 1-mm x 0.6-mm SOT-923 Delivers Space Savings for Small-Signal Applications

December 21, 2009

Vishay Siliconix 12-V P-Channel TrenchFET® Gen III Power MOSFET Offers Industry’s Lowest On-Resistance From 27 mΩ at 4.5 V to 130 mΩ at 1.5 V in Ultra-Small 1.6-mm by 1.6-mm Footprint Area

December 18, 2009

Vishay Releases New Enhanced 30-A to 45-A PowerBridge™ Rectifier Series with 600-V to 1000-V VRRM and 1500-V Dielectric Strength

December 16, 2009

Vishay’s New PSC Series of RF Spiral Inductors for Wire Bonded Assemblies Features Low DCR to 0.26 Ω, High Q to 18 at 1000 MHz, and High SRF to 10.2 GHz

December 09, 2009

Vishay’s New 94SVPD Series of Aluminum Solid Capacitors With Conductive Polymer Features High Voltages to 35 V, High-Temperature Operation to +125 °C, and Rated Ripple Currents to 3.8 A

November 18, 2009

Vishay Siliconix 20-V P-Channel TrenchFET® Gen III Power MOSFET Offers Industry’s Lowest On-Resistance From 18 mΩ at 4.5 V to 65 mΩ at 1.8 V in Compact 2-mm by 2-mm Footprint Area

November 18, 2009

Vishay Wins EDN China Innovation Awards for Power Metal Strip® Resistors and 3rd Generation TrenchFET® Power MOSFETs

November 13, 2009

Vishay Extends Resistance Range of E/H MIL-55342-Qualified Resistor Chips in Compact 2208, 2010, and 2512 Case Sizes to 49.9 Ω at a 0.1 % Tolerance, and 10 Ω at 1.0 %

November 06, 2009

Vishay Releases New Series of Low-Profile 1500-W Surface-Mount TransZorb® TVS in TO-277A Package with Breakdown Voltages from 6.7 V to 42.4 V

November 04, 2009

New Vishay Sfernice P11L Panel Potentiometer Features Long Life of 2 Million Cycles and Compact 12.5-mm Size

October 30, 2009

Vishay Releases New 142 RHS Series of Radial, 105 °C Aluminum Capacitors With Capacitance Values up to 22,000 μF at 10 V and Ripple Currents to 3100 mA at + 105 °C

October 28, 2009

Vishay Releases Industry’s First Series of Ultra-Miniature SMD IR Receivers to Offer Two Photodiodes and Patented Internal EMI Shielding Inside Package With 2.35-mm Profile

October 23, 2009

Vishay’s New 136D Series of Tantalum-Cased Wet Tantalum Capacitors Features Glass-to-Tantalum Hermetic Seals, High-Temperature Operation to + 200 °C, and ESR Down to 0.44 Ω

October 21, 2009

Vishay’s New VBPW34x and VBP104x Series of High-Speed PIN Photodiodes Feature Gullwing and Reverse Gullwing SMD Packages in Clear Epoxy and Daylight Blocking Filtered Versions

October 19, 2009

Vishay Releases Industry’s First Series of Quad Precision Thin Film Surface-Mount Resistor Networks With Custom Circuit Capability in 5-mm by 5-mm Quad Flat No-Lead Package With 0.65-mm Pitch and 1-mm Profile

October 16, 2009

Vishay’s New 1-mm by 1-mm Maximum MICRO FOOT® Devices Are Industry’s Smallest Chipscale MOSFETs; Include First Device Under 1.2 mm2 with 12-V Gate-to-Source Voltage

October 14, 2009

Vishay’s New Small-Form-Factor, Multilayer Ceramic Chip Antennas for Mobile Devices are Industry’s First to Cover Entire UHF Band From 470 MHz to 860 MHz

October 09, 2009

Vishay’s New Automotive-Qualified PIN Photodiodes and Phototransistors Combine Low 0.85-mm Height with Sensitivity to UV, Visible, and Near-Infrared Light

October 07, 2009

Upgraded Vishay Sfernice P30L Panel Potentiometer Features Long Life of 2 Million Cycles and Low Temperature Coefficient Down to ± 150 ppm/°C in Compact, Fully Sealed IP67 Package

September 30, 2009

Vishay’s New TPC Series of 1500-W Surface-Mount Automotive TVS in TO-277A Package Features Industry’s Lowest Profile of 1.1 mm

September 23, 2009

Vishay’s New High-Precision Flat Chip Resistors in Thin Film Technology Feature Tolerances Down to ± 0.05 % and TCR as Low as ± 5 ppm/K in 0603, 0805, and 1206 Case Sizes

September 14, 2009

Vishay’s New User-Configurable Planar Transformer Features Frequency Range of 50 kHz to 400 kHz, Handles up to 220 W for SMPS Applications

September 10, 2009

Latest Vishay Siliconix Billion-Cell Per Square Inch P-Channel TrenchFET® Gen III Power MOSFET Offers Industry-Low On-Resistance in PowerPAK® SC-75

September 09, 2009

Vishay Extends IHLP® Family of Low-Profile, High-Current Inductors With New Device in the 6767 Case Size

September 03, 2009

Vishay Siliconix TrenchFET® Gen III Technology Named As Finalist in Electronic Product Design’s E-Legacy Awards

September 02, 2009

Vishay Releases New 600-V PFC High-Frequency Rectifier With 11-ns Reverse Recovery Time and Low Forward Voltage Drop of 2.1 V

September 02, 2009

Vishay Releases TANTAMOUNT® Solid Tantalum Chip Capacitors in Hi-Rel COTS, Low-ESR, and Standard Industrial Grade Versions With Industry’s Highest 63-V Rating in D and E Case Sizes

August 21, 2009

Vishay Launches 60-V TrenchFET Power MOSFET with Industry-First 6.1 Milliohms On-Resistance in SO-8 Size Package

August 19, 2009

Vishay Releases Industry’s First Series of Precision Thin Film Surface-Mount Resistor Networks and Dividers in 4-mm by 4-mm Dual Flat No-Lead Package With 0.8-mm Pitch and 1-mm Profile

August 14, 2009

Vishay Siliconix Extends Family of N-Channel TrenchFET® Power MOSFETs in Compact PowerPAK® SC-75 Package to Offer 8-V to 30-V VDS Range

August 12, 2009

Vishay’s New PNM Series of Precision Non-Magnetic Thin Film Resistors Offers TCR of ± 25 ppm/°C and Tolerances to ± 0.1 % in 12 Case Sizes

August 10, 2009

Vishay’s New SkyFET® Monolithic Power MOSFET and Schottky Diode Achieves 3 Milliohms On-Resistance in SO-8 with TrenchFET® Gen III Technology

August 07, 2009

Vishay Announces New 128 x 32 LED Graphics Displays with Drive Electronics and + 5-V HC CMOS Level Video Interface

August 05, 2009

Vishay’s New PLT Series of Precision Low-TCR Thin Film Resistors Offers TCR of ± 5 ppm/°C and Tolerances to ± 0.02 % in Three Case Sizes

August 03, 2009

Vishay’s New Series of Low-Profile, Surface-Mount 1-A Rectifiers Features Voltage Range of 100 V to 200 V and Ultrafast 25-ns Reverse Recovery Time in MicroSMP Package

July 31, 2009

Vishay’s Enhanced AEC-Q101-Qualified TCPT1300X01 and TCUT1300X01 Surface-Mount Transmissive Optical Sensors Are Industry’s First to Offer Junction Temperature Rating of + 145 °C, Operating Temperature Range of − 40 °C to + 125 °C, and MSL 1 Moisture Rating

July 29, 2009

New 500-V Vishay Siliconix Power MOSFETs Feature 0.270-Ω On-Resistance in TO-220, TO-220F, and TO-247 Packages

July 27, 2009

Vishay’s New Low-Profile Rectifiers Feature ESD Protection to 25 kV and Voltage Range of 100 V to 600 V in MicroSMP Package with 0.65-mm Height

July 24, 2009

New Vishay Siliconix 12-V TrenchFET® Gen III Power MOSFET Features Industry-Best 1.2-mΩ Maximum On-Resistance at 10 V and 1.7 mΩ at 4.5 V

July 24, 2009

Vishay’s New Low-Profile Rectifiers Feature ESD Protection to 25 kV and Voltage Range of 100 V to 600 V in MicroSMP Package with 0.65-mm Height

July 22, 2009

Vishay Releases Two New microBuck™ Integrated Synchronous Buck Regulators With Wide Voltage Range to 28 V, 93 % Efficiency, and High-Frequency Operation to 1 MHz

July 17, 2009

Vishay Releases New Power Metal Strip® Battery Shunt Resistor With 36-W Power Capability and Resistance Values Down to 100 μΩ in 8518 Size Package

July 15, 2009

New Vishay Siliconix 35-A DrMOS Solution Integrates MOSFETs and Driver ICs in Compact 6-mm Square Package for Voltage Regulators in CPU-Based Systems

June 26, 2009

Vishay Extends IHLP® Family of Low-Profile, High-Current Inductors With New Device in the 2020 Case Size

June 25, 2009

Vishay Siliconix 30-V P-Channel TrenchFET® Gen III Power MOSFET Sets New Industry First with 2.6-mΩ Maximum On-Resistance in SO-8 Footprint Area

June 19, 2009

Vishay's New High-Power, Surface-Mount Resistor Is Industry's First 5–W Power Metal Strip® Device in Compact 4527 Package Size

June 18, 2009

New Vishay Siliconix ±15-V, High-Precision 8-Channel and Dual 4-Channel CMOS Analog Multiplexers

June 17, 2009

Vishay Siliconix Releases Industry's First Asymmetric Dual TrenchFET® Power MOSFET in New PowerPAIR™ 6-mm by 3.7-mm Package

June 12, 2009

Vishay Releases New 1-W Natural White Little Star® LED in SMD Power Package

June 05, 2009

Vishay’s New IGBT and MOSFET Drivers Feature 32-V Maximum Supply Voltage, Combine + 110 °C Maximum Operating Temperature and 2.5-mA Maximum Supply Current for Thermal and Power Efficiency

May 29, 2009

Vishay Extends Power Ratings of ACAS AT Precision Thin Film Chip Resistor Array Series With New Device Featuring Two Integrated Resistors With a Maximum Power Dissipation of 125 mW Per Element

May 27, 2009

Vishay’s New LPSxxx Thick Film Power Resistors Feature Power Dissipation of 300 W, 600 W, and 800 W at + 85 °C in Compact 57-mm by 60-mm Footprint

May 13, 2009

Vishay Releases New 1-W White Little Star® LED in SMD Power Package

May 11, 2009

Vishay Siliconix Releases New 20-V P-Channel TrenchFET® Gen III Power MOSFET With Industry’s Lowest On-Resistance for 3.3-mm by 3.3-mm Footprint Area of 3.9 mΩ at 10 V, 5.5 mΩ at 4.5 V, and 9.8 mΩ at 2.5 V

May 08, 2009

Vishay’s New Four- and Eight-Channel LC EMI/ESD Filter Arrays Offer Input Loss <1 db in Ultra-Compact LLP1713 and LLP3313 Leadless Packages With Low 0.6-mm Profile

April 30, 2009

Vishay Siliconix Extends P-Channel TrenchFET® Gen III Technology to Ultra-Small Packages, Lowering On-Resistance Up to 44 % With New Dual 20-V Power MOSFET in 2-mm by 2-mm Footprint Area

April 29, 2009

Vishay’s New AEC-Q101-Qualified PIN Photodiodes and Phototransistors Feature Spectral Bandwidth From 750 nm to 1050 nm and Temperature Range of - 40 deg. C to + 100 deg. C in 1.8-mm Gullwing and Reverse Gullwing Packages

April 22, 2009

Vishay Releases Industry’s First Wet Tantalum Capacitors in True Surface-Mountable, Molded Package

April 15, 2009

Vishay Releases Two New Schottky Rectifiers With Ultra-Low 0.35-V Forward Voltage Drops in the Miniature MicroSMP Power Package

April 15, 2009

Vishay Releases Industry’s First Winged Low-Profile, High-Current Inductor in 4040 Case Size With High Maximum Frequency to 1.0 MHz and Low DCR Down to 0.64 Milliohms Typical

April 08, 2009

Vishay Releases New AEC-Q101-Qualified PIN Photodiode With Enhanced UV Sensitivity, Spectral Bandwidth of 350 nm to 1100 nm, Fast 40-ns Rise and Fall Times, and Wide ±65° Angle of Half Sensitivity

April 01, 2009

Vishay Siliconix TrenchFET® Gen III Power MOSFETs Honored with EN-Genius Product of the Year Award

March 25, 2009

Vishay’s SiR440DP TrenchFET® Gen III Power MOSFET Chosen as Product of the Year by Electronic Products China Magazine

March 18, 2009

Vishay’s New Throttle Position Sensor in Hollow- and D-Shaft Versions Features Hall Effect Technology for Applications in Harsh Environments

March 04, 2009

Vishay Siliconix Releases New 20-V P-Channel TrenchFET® Gen III Power MOSFET With Industry’s Lowest On-Resistance for SO-8 Footprint of 1.9 mΩ at 10 V and 2.5 mΩ at 4.5 V

February 25, 2009

Vishay Launches Gen VII Power Module Series with Improved Current Ratings Up to 400 A, Reverse Voltages to 1600 V, Isolation Voltage of 3500 V, and Lighter Lead (Pb)-Free ADD-A-PAK Package

February 18, 2009

Vishay Releases Industry-First Gen. 5.0 High-Performance 45-V and 100-V Schottky Diodes in D-Pak Package With Current Ratings From 6 A to 20 A

February 16, 2009

Vishay Releases New EKX Series of Radial Aluminum Capacitors With Z as Low as 22 mΩ, Capacitance Values up to 15000 μF, and Ripple Currents to 3420 mA

February 13, 2009

Vishay Extends IHLP® Family of Low-Profile, High-Current Inductors with New Device in the 6767 Case Size

February 12, 2009

Vishay’s TrenchFET® Gen III Family of Power MOSFETs Selected as Finalist in EDN's 19th Annual Innovation Awards

February 11, 2009

Vishay Releases New High-Power, High-Speed 830-nm Infrared Emitters in SMD PLCC2 and 5-mm (T1¾) Packages with Industry’s Lowest Forward Voltage of 1.45 V at 100 mA and 2.10 V at 1 A, and Radiant Intensity to 32 mW/sr at 100 mA

February 04, 2009

Vishay Releases New Series of High-Voltage, Screw-Mounting Disc Capacitors with Capacitance Values up to 8000 pF Over a 10 kVDC to 40 kVDC Voltage Range

January 30, 2009

Vishay Releases New Surface-Mount Ambient Light Sensing Photodiode in 0805-Sized Package with 0.85-mm Profile and Simple 2-Pin Connection

January 28, 2009

Vishay Releases Industry’s First Winged Low-Profile, High-Current Inductor with Maximum Frequency to 5 MHz and DCR Down to 0.8 mΩ Typical

January 23, 2009

Vishay Releases New 146 RTI Series of Radial, High-Temperature, Low-Impedance Aluminum Capacitors With Z as Low as 18 mΩ, Capacitance Values up to 6800 μF, and Ripple Currents to 3200 mA at +125 °C

January 21, 2009

Vishay Releases Industry’s First TrenchFET® Power MOSFET in MICRO FOOT® Chipscale Package to Feature Backside Insulation

January 21, 2009

Vishay Releases New Series of Ultra-Miniature SMD IR Receivers With Industry’s Best Sensitivity-to-Size Ratio in Three AGC Versions

January 16, 2009

New Vishay Sfernice Panel Potentiometers Feature 5,000-VRMS Dielectric Strength in Compact 12.5-mm Size

January 16, 2009

Vishay Releases Compact SMD IR Receiver With 0.5-mW/sqm Typical Irradiance and 300-μs Reaction Time for Sensor and Light Barrier Systems

January 14, 2009

Vishay’s New WSLT2010...18 1-W, Surface-Mount 2010 Power Metal Strip® Resistor Is Industry’s First to Offer Temperature Range of −65 °C to +275 °C

January 14, 2009

Vishay’s New 3-mm High-Power, High-Speed 940-nm Infrared Emitter Delivers Equal Performance to 5-mm Devices with High Radiant Intensity of 65 mW/sr and Optical Power of 40 mW at 100 mA

January 07, 2009

Vishay Siliconix Releases Industry’s First 190-V N-Channel Power MOSFET Plus 190-V Co-Packaged Power Diode With Compact 2-mm by 2-mm Footprint and Low 0.75-mm Profile

January 07, 2009

Vishay Releases New Family of Surface-Mount, High-Power, High-Speed 940-nm Infrared Emitters