Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

ビシェイ社、高速/高出力な表面実装940nm赤外エミッタの新ファミリーをリリース

ガルウイング/逆ガルウイング/PLCC2/0805パッケージによる高放射強度デバイス


For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

ペンシルバニア州マルバーン市、2009年1月 7日: ビシェイ・インターテクノロジー社(NYSE: VSH)は本日、これまでの標準的なエミッタ技術に比べ放射強度が大幅に向上した表面実装940nm赤外エミッタの新ファミリーを同社の光エレクトロニクス製品ラインに追加したことを発表しました。

1.8mm(T¾)ガルウイング(VSMB2020X01)、逆ガルウイング(VSMB2000X01)、PLCC2(VSMB3940X01)、0805(VSMB1940X01)の各表面実装パッケージに入った新タイプエミッタは独自のダイ構造を採用し、非常に優れた放射光(出力)の角度分布を実現しています。なおこれら4種のデバイスはいずれも自動車用部品としてAEC Q101の認定を取得済みです。

このデバイスに次ぐ性能を持つ同等の市販デバイスと比べ、PLCC2パッケージによるVSMB3940X01の放射強度は100mAで140%も高い値です。また順方向電圧(標準値)は1.35Vと、一般的な1.5Vに比べて低く、スペクトラム帯域幅も25nmと2倍近く狭くなっています。

VSMB1940X01VSMB2020X01も同様に性能が向上し、それぞれ競合する次に良いデバイスに比べ最大150%の放射強度向上が得られています。放射強度はVSMB1940X01が6mW/sr、VSMB2020X01が40mW/srです。

VSMB1940X01VSMB3940X01の半値角はいずれも±60°で、VSMB2020X01は±12°です。

この新しい表面実装エミッタは、最近リリースされた3mm(T1)のVSLB3940と同様スイッチング時間が15nsと高速で、産業用の光バリアや、赤外データ伝送/オーディオ伝送等の用途に利用できます。たとえば車載エンターテイメントシステム用としてDVDオーディオ信号を赤外線でヘッドホンに伝送するような用途に適しています。

これら赤外エミッタのサンプルおよび製品は現在入手可能で、大量注文時の納期は4~6週間です。

ビシェイ・インターテクノロジー社はニューヨーク株式市場上場(VSH)のフォーチュン1000企業で、世界最大手のディスクリート半導体 (ダイオード、整流器、トランジスタ、光電子製品や特定のIC等)および受動電子部品 (抵抗、コンデンサ、インダクタ、変換機等) メーカーのひとつ。同社の部品はコンピュータ、自動車、消費者向け、通信、軍用、航空宇宙、医療等多種多様な業界の製品に組み込まれている。革新的な製品、企業買収における優れた戦術、「ワンストップショップ」サービスの実現で、ビシェイは業界のリーダーとしての地位を確固たるものにしている。ビシェイ社のホームページはhttp://www.vishay.com。

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword