|
For more information: New Vishay Sfernice Panel Potentiometers Feature 5,000-VRMS Dielectric Strength in Compact 12.5-mm SizeEconomical Devices Offered With Cermet and Conductive Plastic Elements in Up To Seven Modules
MALVERN, Pa. — Jan. 16, 2009 — Vishay Intertechnology Inc. (NYSE: VSH) today announced two new compact panel potentiometers with high dielectric strength of 5,000 VRMS, cermet and conductive plastic elements, and a wide variety of modules and terminal styles. With their 12.5-mm size, the new P11P and P11D offer designers a compact alternative to other low-cost panel potentiometers. The P11P's cermet element provides better stability than carbon elements, while the conductive plastic element of the P11D offers a reduced electrical noise for audio applications. Both devices feature a 5,000-VRMS dielectric strength for greater reliability, robustness, and corrosion protection, and offer insulated plastic shafts and bushing, with value-added options in accordance with drawings supplied by customers. The versatile panel potentiometers offer a wide range of configurations for control panel applications in welding machines, air conditioning units, tooling machines, medical systems, and X-ray equipment. The devices feature up to seven modules, two shaft lengths, and 29 terminal styles. Offered in shaft and panel-sealed versions, the P11P and P11D provide up to 21 indent positions along with rotary switch options. The new Vishay Sfernice devices offer a typical operating torque from 0.3 oz. to 1.4 oz. per inch, and an end stop torque of 6.8 lb. per inch. The potentiometers provide a resistance range from 20 Ω to 10 MΩ with a typical contact resistance variation down to 1 %, and TCR down to ±150 ppm/°C. Tested in accordance to CECC41 000, the devices offer an operating temperature range of -40 °C to +100 °C to ensure reliable operation even in extreme environments. Device Specification Table:
Samples and production quantities of the new panel potentiometers are available now, with lead times of eight to 10 weeks for larger orders.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.
|