Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287 
Fax:  1.610.889.9429 
E-mail:  andrew.post@vishay.com

Sales contact: 

Vishay Releases New Series of High-Voltage, Screw-Mounting Disc Capacitors with Capacitance Values up to 8000 pF Over a 10 kVDC to 40 kVDC Voltage Range

Devices Offer Low 0.2 % Dissipation Factor and Diameters Ranging From 21 mm to 60 mm


715CxxKT

Products mentioned:

715CxxKT
For more information:
Media contact -  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287 
Fax:  1.610.889.9429 
E-mail:  andrew.post@vishay.com

Sales contact: 

This release in:

MALVERN, PENNSYLVANIA — Feb. 4, 2009 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced a new series of high-voltage, screw-mounting disc capacitors that offers designers a wide range of diameters and capacitance values over rated voltages from 10 kVDC to 40 kVDC.

With low AC and DC coefficients, and negligible piezoelectric/electrostrictive effect, the Vishay Cera-Mite 715CxxKT series has been specifically designed to function in circuits with high peak current and high repetition rates. The new devices are optimized for high-frequency coupling and decoupling, laser excitation, and fast-repetition pulse circuitry in high-voltage power supplies, CO2 lasers, X-ray equipment, and welding equipment where low losses and high permittivity are required.

The 715CxxKT series capacitors feature a low dissipation factor of 0.2 % at 1 kHz and a N4700 (T3M) Class 1, strontium-based ceramic dielectric. The devices offer designers a wide capacitance range up to 8000pF at 10 kVDC and 2000pF at 40 kVDC, and diameters ranging from 21 mm to 60 mm.

Providing a lower-cost, drop-in replacement for similar devices, the 715CxxKT series features both English and metric screw terminals and is epoxy resin encapsulated.

Vishay Cera-Mite single-layer ceramic capacitors, available from 100 V through 40,000 V, are used in power supplies, electronic lighting, EMI/RFI filtering, and aerospace and industrial applications. The products include a wide range of ceramic disc capacitors, including AC-line-rated disc capacitors — rugged, high-voltage capacitors specifically designed and tested for use on 125-V to 600-V power sources. Certified to meet demanding Y- and X-type worldwide safety agency requirements, they are used in across-the-line, line-to-ground, and line-bypass filtering applications.

Samples and production quantities of the 715CxxKT series are available now, with a lead-time of eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword