|
For more information: Vishay Releases New High-Power, High-Speed 830-nm Infrared Emitters in SMD PLCC2 and 5-mm (T1¾) Packages with Industry’s Lowest Forward Voltage of 1.45 V at 100 mA and 2.10 V at 1 A, and Radiant Intensity to 32 mW/sr at 100 mA
MALVERN, Pa. — Feb. 11, 2009 — Vishay Intertechnology, Inc. (NYSE: VSH) today broadened its optoelectronics portfolio with the introduction of high-power, high-speed 830 nm surface-mount PLCC2 and 5-mm (T1¾) infrared emitters with high radiant intensity and the industry’s lowest forward voltage drop. Featuring the 3.5-mm by 2.8-mm by 1.75-mm PLCC2 SMD package, the VSMG2720 has a viewing angle of ±60°, 45-mW optical power at 100 mA, and a radiant intensity of 14 mW/sr at 100 mA, 150 % greater than any other PLCC2 emitter on the market. The 5-mm (T1¾) package of the TSHG5510 offers a lens height of 4.4 mm with through-hole insertion standoffs. The device features a viewing angle of ±38°, 55-mW optical power at 100 mA, and a radiant intensity of 32 mW/sr at 100 mA. Both devices are suitable for high-pulse-current operation. With the industry’s lowest forward voltage of 1.45 V at 100 mA and 2.10 V at 1 A, the VSMG2720 and TSHG5510 emitters provide the basis for very uniform operation performance, especially in a series circuit layout. The devices feature switching times of 15 ns, meeting the requirements for high-modulation operation of 24 MHz and supporting data transmission rates of up to 16 Mbit/sec. The combination of a wide viewing angle, high power output up to 1 A, and high speed makes the VSMG2720 and TSHG5510 emitters ideal for illumination in video security cameras using CCD or CMOS image sensors, where they provide improved quantum efficiency compared to longer wavelength emitters. The devices are also optimized for infrared audio, video, and data transmission in free-air data transmission systems with high modulation frequencies or high data transmission rates, such as wireless audio headsets. For example, many theaters and museums will use systems enabled by the devices to comply with the Americans with Disabilities Act in providing infrared audio transmitters. The emitters are compatible with lead (Pb)-free reflow soldering and comply with WEEE 2002/96/EC and RoHS 2002/95/EC. The VSMG2720 offers a moisture sensitivity level (MSL) of 2A, in accordance with J-STD-020, enabling a floor life of four weeks without concern for absorption. The introduction of the VSMG2720 and TSHG5510 emitters complements the recently introduced 870-nm TSFF5510 5-mm leaded infrared emitter and the VSMF4720 870-nm, PLCC2 surface-mount emitter, allowing customers to choose the package and wavelength that is best for their application and assembly method. Samples and production quantities of the VSMG2720 and TSHG5510 infrared emitters are available now, with lead times of four weeks for large orders.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.
|