Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay Launches Gen VII Power Module Series with Improved Current Ratings Up to 400 A, Reverse Voltages to 1600 V, Isolation Voltage of 3500 V, and Lighter Lead (Pb)-Free ADD-A-PAK Package

Devices Gain 20 % Improvement in Thermal Performance with Exposed Direct Bonded Copper Substrate


For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

MALVERN, PENNSYLVANIA. — Feb. 25, 2009 — Vishay Intertechnology, Inc. (NYSE: VSH) today unveiled its Gen VII series of general-purpose high-voltage power modules, which feature increased current handling capability, lighter weight, lower thermal resistance, improved reliability and a totally lead (Pb)-free construction.

Packaged in the TO-240AA-compatible ADD-A-PAK, the Gen VII modules each integrate two active components in series and include standard diode, thyristor/diode, thyristor/thyristor, and Schottky rectifier combinations.

The new devices feature a high blocking voltage of up to 1600 V, a high dV/dt of 1000 V/microsecond, a high RMS voltage isolation capability of 3500 V, and a high surge capability of up to 3000 A. In addition to standard products with the configurations and ratings mentioned above, custom versions of the Gen VII modules, which can accommodate silicon die with dimensions up to 500 mils by 500 mils, are readily available with customer-specified parameters to deliver outstanding performance in specific applications.

Beyond being entirely lead (Pb)-free and RoHS-compliant, the new package construction of the Gen VII power modules eliminates the traditional copper base plate and instead features an exposed direct bonded copper substrate, which improves thermal performance by 20 % and reduces product weight to just 75 g. An aluminum/copper clad wire bond interconnection improves reliability during power cycling and increases repeatability in the manufacturing process. The new construction also serves to eliminate certain process steps requiring the use of chemicals, and thus promotes cleaner and more environmentally friendly manufacturing.

Vishay’s Gen VII power modules are typically used as the isolated power module in half-bridge, centre-tab common anode, and common cathode configurations in high-voltage regulated power supplies, temperature and motor control circuits, uninterruptible power supplies (UPS), battery chargers, and many other industrial applications.

Current ratings for the Gen VII modules range from 26 A to 105 A for the diode and thyristor combinations and from 110 A to 400 A for the Schottky rectifier combinations. Reverse voltage ranges from 400 V to 1600 V for the diodes and thyristors and from 30 V to 150 V for the Schottky rectifiers. Maximum junction temperature ratings for the modules range from 125 deg. C to 175 deg. C.

Specifications for the products being released today are provided in the table below.

Gen VII Power Module Product Specifications

Part number Datasheet Type I (AV) (A) VRRM / VR TJ max (°C)
VSK.56.. 94625 Standard Diodes 60 400 to 1600 150
VSK.71.. 94626 Standard Diodes 80 400 to 1600 150
VSK.91.. 94627 Standard Diodes 100 400 to 1600 150
VSK.105.. 94628 Thyristor/Diode, Thyristor/Thyristor 105 400 to 1600 125
VSK.26.. 94629 Thyristor/Diode, Thyristor/Thyristor 27 400 to 1600 125
VSK.41.., VSK.56.. 94630 Thyristor/Diode, Thyristor/Thyristor 45 / 60 400 to 1600 125
VSK.71.. 94631 Thyristor/Diode, Thyristor/Thyristor 75 400 to 1600 125
VSK.91.. 94632 Thyristor/Diode, Thyristor/Thyristor 95 400 to 1600 125
VSK(U, V)41.., VSK(U, V)56.. 94653 Thyristor/Thyristor 45, 60 400 to 1600 125
VSKU71.., VSKV71.. 94654 Thyristor/Thyristor 75 400 to 1600 125
VSKU91.., VSKV91.. 94655 Thyristor/Thyristor 95 400 to 1600 125
VVSKU105.., VSKV105.. 94656 Thyristor/Thyristor 105 400 to 1600 130
VSKCS220/030 94633 Schottky Rectifier 220 30 150
VSKCS400/045 94634 Schottky Rectifier 400 45 150
VSKCS401/045 94635 Schottky Rectifier 400 45 175
VSKCS403/100 94636 Schottky Rectifier 400 100 175
VSKCS408/060 94637 Schottky Rectifier 400 60 150
VSKCS440/030 94638 Schottky Rectifier 440 30 150
VSKDS220/030 94639 Schottky Rectifier 110 30 150
VSKDS400/045 94640 Schottky Rectifier 200 45 150
VSKDS401/045 94641 Schottky Rectifier 200 45 175
VSKDS403/100 94642 Schottky Rectifier 200 100 175
VSKDS408/060 94643 Schottky Rectifier 200 60 150
VSKDS440/030 94644 Schottky Rectifier 220 30 150
VSKJS440/030 94645 Schottky Rectifier 440 30 150

Samples and production quantities of Vishay’s Gen VII power modules are available now.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword