Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay’s New AEC-Q101-Qualified PIN Photodiodes and Phototransistors Feature Spectral Bandwidth From 750 nm to 1050 nm and Temperature Range of - 40 deg. C to + 100 deg. C in 1.8-mm Gullwing and Reverse Gullwing Packages


For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

MALVERN, Pa. — April 29, 2009 — Vishay Intertechnology, Inc. (NYSE: VSH) has broadened its optoelectronics portfolio with the introduction of the new AEC-Q101-qualified VEMD20x0X01 PIN photodiodes and VEMT20x0X01 phototransistors. The photo detectors feature an operating temperature range of - 40 deg. C to +100 deg. C and are available in 1.8-mm gullwing and reverse gullwing surface-mount packages.

The devices released today are optimized for encoder wheels, position sensors, infrared detectors for high brightness or daylight suppression, and rain sensors in automotive applications, as well as light curtains and barriers in garage door openers and electronic turnstiles.

The photodiodes offer a 12-microamp light current and spectral sensitivity range of 750 nm to 1050 nm, while the phototransistors offer a light current of 6 mA and spectral sensitivity range of 790 nm to 970 nm. The VEMD20x0X01 and VEMT20x0X01 devices feature a 1-nA dark current, +/- 15 deg. angle of half sensitivity, and have a matching emitter in the recently introduced high-intensity, high-speed VSMB20x0X01.

While most photo detectors must be mounted within 72 hours of being unsealed or removed from protective packing, the VEMD20x0X01 and VEMT20x0X01 devices can remain on the plant floor for up to four weeks, thanks to their moisture sensitivity level (MSL) of 2a, per J-STD-020. The lead (Pb)-free and halogen-free photo detectors support lead-free processing in accordance with RoHS 2002/95/EC and WEEE 2002/96/EC, and are compatible with lead-free reflow solder assembly.

Device Specification Table:

Part number Type Package Spectral bandwidth (nm) Wavelength of peak sensitivity Light current, typ. Angle of half sensitivity
VEMD2000X01 Photodiode Reverse Gullwing 750 to 1050 940 nm 0.012 mA +/- 15
VEMD2020X01 Photodiode Gullwing 750 to 1050 940 nm 0.012 mA +/- 15
VEMT2000X01 Phototransistor Reverse Gullwing 790 to 970 940 nm 6 mA +/- 15
VEMT2020X01 Phototransistor Gullwing 790 to 970 940 nm 6 mA +/- 15

Samples and production quantities of the new photodiodes and phototransistors are available now, with lead times of four to six weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword