Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

在厚度仅有0.6mm的超级紧凑的LLP1713和LLP3313无引线封装内,Vishay新型四通道和八通道LC EMI/ESD滤波器阵列提供低于1db的输入损耗


VEMI45LA-HNH and VEMI85LA-HGK

Products mentioned:

VEMI45LA-HNH
VEMI85LA-HGK
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

宾夕法尼亚、MALVERN — 2009 年 5 月 8 日 — 日前,Vishay Intertechnology, Inc.(NYSE 股市代号:VSH)宣布,推出四通道和八通道的LC EMI/ESD滤波器阵列,在超级紧凑的LLP1713和LLP3313无引线封装内提供了小于1db的输入损耗。

新款VEMI滤波器阵列的厚度只有0.6mm,可节省电路板空间,并为便携式游戏机、PDA、智能手机和其他接收800MHz~2400MHz频段RF信号的系统中的嵌入式摄像头和LCD提供EMI滤波和ESD保护功能。VEMI阵列中的低通滤波器使低频信号在通过时的衰减非常低,而将移动通信系统的载波频率这样的高频信号短路到地。

新款滤波器包括采用LLP1713封装的四通道器件VEMI45LA-HNH和采用LLP3313封装的八通道器件VEMI85LA-HGK。新器件具有高质量的滤波功能,典型截至频率为150MHz,线路阻抗低至12Ω,线路电感只有10nH。低泄漏电流可延长电池寿命。

VEMI45LA-HNHVEMI85LA-HGK为数据线路提供了瞬态保护,通过了IEC 61000-4-2(ESD)在2.5kV(空气和接触放电)条件下的各项测试,也通过IEC 61000-4-5(闪电)在4 A (tp = 8/20μs)条件下的测试。这些无铅的滤波器符合RoHS 2002/95/EC和WEEE 2002/96/EC法规,采用环境友好的“绿色”成形混合物进行制造。

新款LC EMI/ESD滤波器阵列现可提供样品,并已实现量产。大宗订货的供货周期为10周。

Vishay Intertechnology, Inc. 是在纽约证券交易所上市(VSH)的“财富1,000 强企业”,是全球分立半导体(二极管、MOSFET和红外光电器件)和无源电子元件(电阻器、电感器和电容器)的最大制造商之一。这些元器件可用在工业、计算、汽车、消费、电信、军工、航空航天、电源及医疗市场中几乎所有类型的电子设备和装备当中。凭借产品创新、成功的战略收购,以及“一站式”服务,Vishay成功跻身业界领导厂商之列。有关Vishay的详细信息,敬请浏览网站 http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword