Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

Vishay新款IGBT和MOSFET驱动器具有最高32V的电源电压,以及高达+ 110°C的工作环境温度,2.5mA的最大电流提高了热和电源效率


IGBT and MOSFET drivers

Products mentioned:

VO3120
VO3150A
For more information:
Media contact -  Bob Decker, Wall Street Communications
Phone:  1.415.409.0233 
Fax:  1.650.618.1512 
E-mail:  bob.decker@wallstcom.com

Sales contact: 

This release in:

宾夕法尼亚、MALVERN — 2009 年 6 月 5 日 — 日前,Vishay Intertechnology, Inc.(NYSE 股市代号:VSH)宣布,推出两款新型IGBT和MOSFET驱动器,丰富了其已有的光耦产品线。今天发布的VO3120VO3150A的输出电流分别为2.5A和0.5A,具有最宽的工作电压和很高的环境工作温度,其低功耗特性能够实现更好的热管理,以及在马达驱动、电磁炉、电源和其他高电压应用中实现更灵活的设计。

VO3120VO3150A都带有一个与集成电路光学耦合的LED,功率输出级的操作电压范围是15V~32V,输出电流分别可达2.5A和0.5A。新器件的电压和电流使其适合直接驱动电压等级为800V的IGBT,VO3120可驱动电流为50A的IGBT,VO3150A可驱动电流为20A的IGBT。驱动器的操作电压最高可达32V,是目前业界最高的,这样VO3120VO3150A可以驱动通常需要双面电源的更大模块,让设计者在挑选功率器件时有更大的选择余地。

两款驱动器的最高环境工作温度可达+110°C,设计者可以把驱动器放置在更靠近IGBT的位置,抑或使用更小的散热器,从而简化热管理。2.5mA的低功耗也有助于减小功率和散热。Vishay提供的热模型可帮助设计者进行热仿真。

VO3120VO3150A均提供无铅、符合RoHS指令的DIP-8和SMD-8封装。这两款器件现可提供样品,将于2009年6月正式量产,大宗订货的供货周期为四至六周。

Vishay Intertechnology, Inc. 是在纽约证券交易所上市(VSH)的“财富1,000 强企业”,是全球分立半导体(二极管、MOSFET和红外光电器件)和无源电子元件(电阻器、电感器和电容器)的最大制造商之一。这些元器件可用在工业、计算、汽车、消费、电信、军工、航空航天、电源及医疗市场中几乎所有类型的电子设备和装备当中。凭借产品创新、成功的战略收购,以及“一站式”服务,Vishay成功跻身业界领导厂商之列。有关Vishay的详细信息,敬请浏览网站 http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword