Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

< Back  

For more information:
Media contact -  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287 
Fax:  1.610.889.9429 
E-mail:  andrew.post@vishay.com

Sales contact: 

Vishay’s New PLT Series of Precision Low-TCR Thin Film Resistors Offers TCR of ± 5 ppm/°C and Tolerances to ± 0.02 % in Three Case Sizes


PLT resistors

Products mentioned:

PLT
For more information:
Media contact -  Andrew Post, Sr. Manager, Global Communications
Phone:  1.610.251.5287 
Fax:  1.610.889.9429 
E-mail:  andrew.post@vishay.com

Sales contact: 

This release in:

MALVERN, Pa. — August 5, 2009 —Vishay Intertechnology, Inc. (NYSE: VSH) today introduced the new PLT series of precision low-TCR thin film resistors. The devices feature a low standard TCR of ± 5 ppm/°C and tolerances down to ± 0.02 % over a wide temperature range of - 55 °C to + 125 °C.

With stable film and performance characteristics of 500 ppm at + 70 °C for 10,000 hours, the devices released today are optimized for high-precision applications in industrial, telecommunications, medical imaging, test and measurement, and military and aerospace equipment and instrumentation.

Offered in 0603, 0805, and 1206 case sizes, the PLT series offers a resistance range from 250 Ω to 100 kΩ, with non-standard values available. The resistors features very low noise of < - 30 dB, low voltage coefficients of 0.1 ppm/V, and power ratings from 150 mW to 400 mW at + 70 °C.

The PLT devices feature an anti-corrosion resistant film with special passivation method (SPM) enhancement. Available with lead (Pb)-free or lead terminations, the resistors are compliant with RoHS Directive 2002/95/EC and flame-resistant in accordance to UL 94 V-0.

Device Specification Table

Case size Power rating Max. working voltage Resistance range
0603 150 mW 75 V 250 Ω to 40 kΩ
0805 250 mW 100 V 250 Ω to 50 kΩ
1206 400 mW 200 V 250 Ω to 100 kΩ

Samples and production quantities of the PLT series are available now, with lead times of six to eight weeks for standard orders.

Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.

###

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword