|
For more information: Vishay Releases Industry’s First Series of Precision Thin Film Surface-Mount Resistor Networks and Dividers in 4-mm by 4-mm Dual Flat No-Lead Package With 0.8-mm Pitch and 1-mm Profile
MALVERN, Pa. — Aug. 19, 2009 —Vishay Intertechnology, Inc. (NYSE: VSH) today introduced the industry’s first precision thin film surface-mount resistor networks and dividers to feature a 4-mm by 4-mm dual flat no-lead package with a 0.8-mm pitch and low 1-mm profile. The new package format of the DFN series saves 53 % on PC board space compared to traditional 5-mm by 6-mm SOIC 8-lead packages. The devices released today feature precision ratio tolerances to ± 0.05 % and stable film and performance characteristics of 500 ppm at + 70 °C for 2,000 hours. The DFN resistor networks and dividers offer tight TCR tracking to ± 3 ppm and ± 5 ppm, respectively. These specifications make the devices ideal for unity gain operational amplifier applications in industrial, telecommunication, military, and test and measurement instrumentation and equipment. The DFN resistor networks offer a resistance range from 100 Ω to 100 kΩ per element. The dividers feature a resistance range from 1 kΩ to 100 kΩ with ratios from 2:1 to 100:1. All devices offer power ratings of 50 mW at + 70 °C per resistor, very low noise of < - 30 dB, voltage coefficients of 0.1 ppm/V, and a temperature range of − 55 °C to +125 °C. The DFN devices are halogen-free and qualified to Moisture Sensitivity Level 1 per J-STD-020. Offering lead (Pb)-free or lead terminations, the resistor networks and dividers are compliant with RoHS Directive 2002/95/EC and flame-resistant in accordance with UL 94 V-0. Custom configurations of the devices are available. Samples and production quantities of the DFN series are available now, with lead times of eight weeks for standard orders.
Vishay Intertechnology, Inc., a Fortune 1,000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay's product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at http://www.vishay.com.
|